(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XPM Slim Shank, Fine Pitch Type VSS-XPM-RESF

XPM Slim Shank, Fine Pitch Type VSS-XPM-RESF
  • Volume Discount

Slim shank type roughing end mill with a shank diameter that is set to the blade diameter minus 1 mm. The protruding length can be freely adjusted.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VSS-XPM-RESF-10
VSS-XPM-RESF-12
VSS-XPM-RESF-16
VSS-XPM-RESF-20
VSS-XPM-RESF-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

1022491008407510
1 Piece(s)Available

8 Days or more

12264111108407512
1 Piece(s)Available

8 Days or more

16324151258407516
1 Piece(s)Available

8 Days or more

20384191408407520
1 Piece(s)Available

8 Days or more

25455241608407525

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Roughing Tool Material Type Powder high-speed steel
Processing Applications Plane / Side / Groove Helix Angle (θ) Standard torsion (30-40°) Link Straight
Torsion Angle (θ) Available Shape For Rough to Moderate Finish Surface Treatment V coated
Coating Details V coated

Additional Products in this Category

Tech Support