(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The combination of AS coating and 45° helix achieves the astonishing durability for everything from general steel to stainless steel.
Part Number
Configured Part Number is shown.
Part Number |
---|
ASPM-HRFPLS6 |
ASPM-HRFPLS8 |
ASPM-HRFPLS10 |
ASPM-HRFPLS12 |
ASPM-HRFPLS14 |
ASPM-HRFPLS15 |
ASPM-HRFPLS16 |
ASPM-HRFPLS18 |
ASPM-HRFPLS20 |
ASPM-HRFPLS22 |
ASPM-HRFPLS28 |
ASPM-HRFPLS30 |
Loading...
Model Number
ASPM-HRFPLS
Outer Diameter D |
Flute Length ℓ |
Overall Length L |
Under Neck Angle θ |
Shank Diameter d |
Corner Chamfering C |
Number of Flutes Z |
6 | 11 | 80 | — | 6 | 0.2 ~ 0.7 | 3 |
8 | 17 | 85 | — | 8 | 0.2 ~ 0.7 | 3 |
10 | 22 | 100 | — | 10 | 0.2 ~ 0.7 | 3 |
12 | 26 | 110 | — | 12 | 0.2 ~ 0.7 | 3 |
14 | 26 | 110 | — | 12 | 0.2 ~ 0.7 | 3 |
15 | 26 | 120 |
15° |
16 | 0.2 ~ 0.7 | 3 |
16 | 32 | 125 | — | 16 | 0.3 ~ 0.9 | 3 |
18 | 32 | 125 | — | 16 | 0.3 ~ 0.9 | 3 |
20 | 38 | 140 | — | 20 | 0.3 ~ 0.9 | 3 |
22 | 38 | 140 | — | 20 | 0.3 ~ 0.9 | 3 |
28 | 45 | 160 | — | 25 | 0.3 ~ 0.9 | 4 |
30 | 45 | 160 | — | 25 | 0.3 ~ 0.9 | 4 |
Outer Diameter D | Tolerance |
6 | ±0.060 |
8, 10 | ±0.075 |
12 ~ 18 | ±0.090 |
20 ~ 30 | ±0.105 |
For Cutting Conditions, Refer to >>Click here.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Type of Flute | Roughing | Tool Material Type | Powdered High-Speed Steel |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Coating | For High Hardness (Silicone-Based) | Helix Angle (θ) | Powerful Helix (45° to 60°) |
Base-Blade Availability | Included |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy