(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG-FAX Roughing End Mill Long SGFREL

SG-FAX Roughing End Mill Long SGFREL
  • Volume Discount

Capable of roughing of materials from steel to stainless steel and aluminum. The notches have a fine pitch.

PDF

Part Number

Configured Part Number is shown.

Part Number
SGFREL6
SGFREL8
SGFREL10
SGFREL12
SGFREL14
SGFREL15
SGFREL16
SGFREL18
SGFREL20
SGFREL22
SGFREL24
SGFREL25
SGFREL28
SGFREL30
SGFREL32
SGFREL35
SGFREL40
SGFREL45
SGFREL50
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

6263680
1 Piece(s)Available

8 Days or more

8353890
1 Piece(s)Available

8 Days or more

1045310100
1 Piece(s)Available

9 Days or more

1253412110
1 Piece(s)Available

8 Days or more

1453412110
1 Piece(s)Available

8 Days or more

1553416125
1 Piece(s)Available

8 Days or more

1663416125
1 Piece(s)Available

8 Days or more

1863416125
1 Piece(s)Available

8 Days or more

2075420140
1 Piece(s)Available

8 Days or more

2275420140
1 Piece(s)Available

8 Days or more

2490520160
1 Piece(s)Available

8 Days or more

2590525160
1 Piece(s)Available

8 Days or more

2890525160
1 Piece(s)Available

8 Days or more

3090525160
1 Piece(s)Available

8 Days or more

32106632180
1 Piece(s)Available

8 Days or more

35106632180
1 Piece(s)Available

8 Days or more

40125632200
1 Piece(s)Available

8 Days or more

45125642230
1 Piece(s)Available

8 Days or more

50150642250

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Roughing Tool Material Type Alloy HSS
Machining Application Side / Groove Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support