(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
The expensive long blade type for high hardness is offered at an affordable price [C-Value]
Days to Ship: | 8 Days or more |
---|
MISUMI
Special prices are available for popular sizes [C-Value]
Days to Ship: | 8 Days or more |
---|
MISUMI
The high precision high helical end mill for shrink fit holder is ideal for side finishing
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide High-helical End Mill (Cutting Edge Deflection Accuracy of 5μm or less)
MISUMI
The high-precision side finishing type for machining raw materials such as carbon steel
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide High-helical End Mill, multi-flute, 53° Spiral/Short Model
MISUMI
The strong helix of positive blade is ideal in the standing-wall finishing of raw materials
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide High-helical End Mill, Multi-flute, 53° Spiral/Regular Model
MISUMI
Strong helix that exhibits power in sharpening corners
Days to Ship: | 8 Days or more |
---|
SHE Regular Shank Hard Square End Mill, 6-Flute, OK Hard Coated
OKAZAKI
Unique blade type and OK hard coating enable high speed machining of high hardness materials up to 65 HRC.
Days to Ship: | 12 Days or more |
---|
SHE6LH Long Shank Hard Square End Mill, 6-Flute, OK Hard Coated
OKAZAKI
Long shank type that allows machining in deep sections. Achieves machining of hardened steel up to 65 HRC due to the OK hard coating.
Days to Ship: | 12 Days or more |
---|
DIJET
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Days to Ship: | 8 Days or more |
---|
One Cut 70 (with Fine Corner R) DV-SEHH-R02
DIJET
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Days to Ship: | 8 Days or more |
---|
High Helix Square End Mill Regular Multi-Flute (6/8/10-Flute) 3689
GUHRING
The adoption of multiple blades enables ultra-high speed and high precision machining.
Days to Ship: | 8 Days or more |
---|
High Helix Square End Mill Long Multi-Flute (6/8/10-Flute) 3691
GUHRING
Suitable for side wall machining in deep locations.
Days to Ship: | 8 Days or more |
---|
Square End Mill Regular Multi-Flute (6/8-Flute) for High Hardness Steel 3715
GUHRING
Capable of machining hardened materials of hardness exceeding 60 HRC. Suitable for finishing side surfaces.
Days to Ship: | 8 Days or more |
---|
Square End Mill Long Multi-Flute (6/8-Flute) for High Hardness Steel 3716
GUHRING
Capable of machining hardened materials of hardness exceeding 60 HRC. Suitable for side wall machining in deep locations.
Days to Ship: | 10 Days or more |
---|
Unequal Lead End Mill for High Efficiency Finishing, Regular, 5-Flute RF100 S/F 6709
GUHRING
With variable division, stable cutting without chattering is possible.
Days to Ship: | 10 Days or more |
---|
Unequal Lead End Mill for High Efficiency Finishing, Regular, Multi-Flute (6-Flute) RF100S/F 3631
GUHRING
The adoption of multiple blades enables ultra-high speed and high precision machining.
Days to Ship: | 8 Days or more |
---|
KYOCERA
•Model: Highly-Helical
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: For General Steel (AlCrN etc.)
•Torsional Angle (°): 45
Days to Ship: | 11 Days or more |
---|
SPEED/T 3 Flute Anti-Vibration
Poulten&Graf
•Model: Highly-Helical
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Number Of Flutes (sheet): 3
•Coating: AITiN
•Vibration Damping Proofing: Available
Days to Ship: | 8 Days or more |
---|
SPEED/T 4 Flute Anti-Vibration High Border
Poulten&Graf
•Model: Highly-Helical
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Number Of Flutes (sheet): 4
•Coating: AITiN
•Vibration Damping Proofing: Available
Days to Ship: | 10 Days or more |
---|
SPEED/T 3 Flute Z Feed Super High Border for Aluminum
Poulten&Graf
•Model: Highly-Helical
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Number Of Flutes (sheet): 3
•Torsion Angle (°): 50
•Blade Diameter Tolerance (mm): 0~-0.02
Days to Ship: | 8 Days or more |
---|
Carbide 4-Flute High-Hardness End Mill 55° E168TX
7 LEADERS
•Model: Highly-Helical
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Number Of Flutes (sheet): 4
•Coating: AlTiSiN
Days to Ship: | 10 Days or more |
---|
GSX MILL VL Slot 2.5D GSXVLSLT3-2.5D
Nachi-Fujikoshi
[Features]
· Reduces chattering, and capable of continuous high-efficiency machining from hole drilling to groove cutting.
Days to Ship: | 8 Days or more |
---|
GSX MILL VL Hard 2.5D GSXVLH6-2.5D
Nachi-Fujikoshi
[Features]
· Unequal division and unequal lead enable high-speed and high-grade processing.
· For high-hardness materials.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Flute Diameter (D)(φ) |
Work Material |
Flute Length (ℓ)(mm) |
Number of Flutes(sheet) |
Model |
Coating |
Link Diameter (d)(mm) |
Overall Length (L)(mm) |
Length Under Neck (ℓ1)(mm) |
Processing Applications |
Flute Shape |
Helix Angle (θ) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | OKAZAKI | OKAZAKI | DIJET | DIJET | GUHRING | GUHRING | GUHRING | GUHRING | GUHRING | GUHRING | KYOCERA | Poulten&Graf | Poulten&Graf | Poulten&Graf | 7 LEADERS | Nachi-Fujikoshi | Nachi-Fujikoshi |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | TSC Series Carbide High-helical End Mill (Cutting Edge Deflection Accuracy of 5μm or less) | TSC Series Carbide High-helical End Mill, multi-flute, 53° Spiral/Short Model | TSC Series Carbide High-helical End Mill, Multi-flute, 53° Spiral/Regular Model | SHE Regular Shank Hard Square End Mill, 6-Flute, OK Hard Coated | SHE6LH Long Shank Hard Square End Mill, 6-Flute, OK Hard Coated | High Helix Square End Mill Regular Multi-Flute (6/8/10-Flute) 3689 | High Helix Square End Mill Long Multi-Flute (6/8/10-Flute) 3691 | Square End Mill Regular Multi-Flute (6/8-Flute) for High Hardness Steel 3715 | Square End Mill Long Multi-Flute (6/8-Flute) for High Hardness Steel 3716 | Unequal Lead End Mill for High Efficiency Finishing, Regular, 5-Flute RF100 S/F 6709 | Unequal Lead End Mill for High Efficiency Finishing, Regular, Multi-Flute (6-Flute) RF100S/F 3631 | ||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
| |||||||||||||||||
Flute Diameter (D)(φ) | 6 ~ 20 | 6 ~ 25 | 3 ~ 12 | 3 ~ 12 | 1 ~ 12 | 1 ~ 20 | 6 ~ 20 | 6 ~ 20 | 8 | 4 | 3 ~ 25 | 6 ~ 25 | 3 ~ 20 | 6 ~ 20 | 4 ~ 25 | 8 ~ 25 | 1 | 3 | 8 ~ 16 | 4 ~ 6 | 3 ~ 20 | 5 | 6 ~ 8 |
Work Material | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / Stainless Steel[○] / Cast Iron[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / Stainless Steel[○] / Cast Iron[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[◎] | Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / High-Hardness Steel – HRC65[◎] / Cast Iron[○] | Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / High-Hardness Steel – HRC65[◎] / Cast Iron[○] | - | - | - | - | - | - | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / High-Hardness Steel – HRC65[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[○] / High-Hardness Steel – HRC65[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel – HRC65[○] |
Flute Length (ℓ)(mm) | 26 ~ 76 | 13 ~ 44 | 4.5 ~ 18 | 10 ~ 30 | 2 ~ 24 | 2.5 ~ 45 | 15 ~ 45 | 15 ~ 45 | 20 | 12 | - | - | - | - | 11 ~ 45 | 19 ~ 45 | 5 | 8 | 20 ~ 40 | 12 ~ 18 | 8 ~ 38 | 12.5 | 15 ~ 20 |
Number of Flutes(sheet) | 6 ~ 8 | 6 ~ 8 | 4 ~ 6 | 4 ~ 6 | 4 ~ 6 | 4 ~ 6 | 6 | 6 | 6 | 4 | 6 ~ 10 | 6 ~ 10 | 6 ~ 8 | 6 ~ 8 | 5 | 6 | 4 | 3 | 4 | 3 | 4 | 3 | 6 |
Model | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Square | Square | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical |
Coating | TiAlN | TiAlN | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | - | - | - | - | - | - | - | - | For General Steel (AlCrN etc.) | - | - | - | - | For General Steel (AlCrN etc.) | For General Steel (AlCrN etc.) |
Link Diameter (d)(mm) | 6 ~ 20 | 6 ~ 25 | 6 ~ 12 | 6 ~ 12 | 6 ~ 12 | 6 ~ 20 | 6 ~ 20 | 6 ~ 20 | 8 | 6 | 6 ~ 25 | 6 ~ 25 | 6 ~ 20 | 6 ~ 20 | 6 ~ 25 | 8 ~ 25 | 6 | 4 | 8 ~ 16 | 6 | 6 ~ 20 | 6 | 6 ~ 8 |
Overall Length (L)(mm) | 70 ~ 140 | 57 ~ 104 | 50 ~ 75 | 60 ~ 100 | 60 ~ 100 | 60 ~ 130 | 50 ~ 105 | 80 ~ 150 | 75 | 60 | 57 ~ 121 | 75 ~ 150 | 57 ~ 104 | 75 ~ 150 | 57 ~ 121 | 63 ~ 121 | 60 | 50 | 60 ~ 100 | 50 | 50 ~ 100 | 50 | 50 ~ 60 |
Length Under Neck (ℓ1)(mm) | - | - | - | - | 17 ~ 70 | 20 ~ 92 | - | - | - | - | - | - | - | - | 21 ~ 65 | 27 ~ 65 | - | - | - | - | - | - | - |
Processing Applications | Flat Surface / Side Surface | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Side Surface | Side Surface | - | - | - | - | - | - | Flat Surface / Side Surface / Groove | Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Countersunk | Groove | Side Surface |
Flute Shape | With Lead | With Lead | Sharp Corner | Sharp Corner | Sharp Corner | Sharp Corner | Sharp Corner | Sharp Corner | Sharp Corner | Ultra-Small R | - | - | - | - | - | - | With Lead | - | - | - | With Lead | Sharp Corner | Sharp Corner |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Uneven Lead | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Uneven Lead | Uneven Lead |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy