(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Strong helix that exhibits power in sharpening corners
Part Number
Configured Part Number is shown.
Part Number |
---|
SN-TSC-PSXR6-[20-42/1]-15 |
SN-TSC-PSXR8-[25-51/1]-20 |
SN-TSC-PSXR10-[30-50/1]-25 |
SN-TSC-PSXR12-[35-70/1]-30 |
SN-TSC-PSXR16-[45-78/1]-40 |
SN-TSC-PSXR20-[50-92/1]-45 |
SNR-TSC-PSXR6-[20-42/1]-[5-15/1] |
SNR-TSC-PSXR8-[25-51/1]-[5-20/1] |
SNR-TSC-PSXR10-[30-50/1]-[5-25/1] |
SNR-TSC-PSXR12-[35-70/1]-[5-30/1] |
SNR-TSC-PSXR16-[45-78/1]-[5-40/1] |
SNR-TSC-PSXR20-[50-92/1]-[5-45/1] |
TSC-PSXR1 |
TSC-PSXR2 |
TSC-PSXR3 |
TSC-PSXR4 |
TSC-PSXR5 |
TSC-PSXR6 |
TSC-PSXR8 |
TSC-PSXR10 |
TSC-PSXR12 |
TSC-PSXR16 |
TSC-PSXR20 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Number of Flutes | Figure | |
Outer Diameter D |
||||||
TSC-PSXR | 1 | 2.5 | 60 | 6 | 4 | 1 |
2 | 5 | 60 | 6 | 4 | 1 | |
3 | 10 | 60 | 6 | 4 | 1 | |
4 | 12 | 60 | 6 | 4 | 1 | |
5 | 15 | 60 | 6 | 4 | 1 | |
6 | 15 | 60 | 6 | 6 | 2 | |
8 | 20 | 75 | 8 | 6 | 2 | |
10 | 25 | 80 | 10 | 6 | 2 | |
12 | 30 | 100 | 12 | 6 | 2 | |
16 | 40 | 110 | 16 | 6 | 2 | |
20 | 45 | 130 | 20 | 6 | 2 |
For Cutting Conditions, Refer to >>Click here.
● The positive finish of the rake angle, sharp edge processing of the bottom blade corners and 53° strong twist deliver strength when finishing pocket vertical wall surfaces of mold bases (holding blocks), and when machining raw materials, heat-treated steel and aluminum.
● The TS film coating with much greater oxidation resistance and hardness than conventional films exhibits excellent durability, even with raw carbon steel materials, in addition to heat-treated steel.
● The tool has a high rigidity, reducing the chances of tool breakage to a minimum when cutting side surfaces.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Model | Highly-Helical | Coating | For High Hardness (Silicone-Based) |
---|---|---|---|---|---|
Geometry | Sharp Corner | Helix Angle (θ) | Powerful Helix (45° to 60°) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy