(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Helix Square End Mill Regular Multi-Flute (6/8/10-Flute) 3689

High Helix Square End Mill Regular Multi-Flute (6/8/10-Flute) 3689
  • Volume Discount

The adoption of multiple blades enables ultra-high speed and high precision machining.

Part Number

Configured Part Number is shown.

Part Number
3689-003.000
3689-004.000
3689-005.000
3689-006.000
3689-008.000
3689-010.000
3689-012.000
3689-014.000
3689-014.001
3689-016.000
3689-018.000
3689-018.001
3689-020.000
3689-025.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)
1 Piece(s)Available

8 Days or more

366578
1 Piece(s)Available

8 Days or more

4665711
1 Piece(s)Available

8 Days or more

5665713
1 Piece(s)Available

8 Days or more

6665713
1 Piece(s)Available

8 Days or more

8686319
1 Piece(s)Available

8 Days or more

106107222
1 Piece(s)Available

8 Days or more

126128326
1 Piece(s)Available

8 Days or more

146148326
1 Piece(s)Available

8 Days or more

146169232
1 Piece(s)Available

8 Days or more

166169232
1 Piece(s)Available

8 Days or more

188189232
1 Piece(s)Available

8 Days or more

1882010438
1 Piece(s)Available

8 Days or more

2082010438
1 Piece(s)Available

8 Days or more

25102512145
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)

Loading...

  1. 1

Basic Information

Type High Helical Torsion Angle (θ) Powerful Torsion (45°-60°) Tool Material Carbide
Standard G.S. Coating Details FIRE Blade diameter tolerance h10

Additional Products in this Category

Tech Support