(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square End Mill Long Multi-Flute (6/8-Flute) for High Hardness Steel 3716

Square End Mill Long Multi-Flute (6/8-Flute) for High Hardness Steel 3716
  • Volume Discount

Capable of machining hardened materials of hardness exceeding 60 HRC. Suitable for side wall machining in deep locations.

Part Number

Configured Part Number is shown.

Part Number
3716-006.000
3716-008.000
3716-010.000
3716-012.000
3716-016.000
3716-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)
1 Piece(s)Available

26 Days or more

6667530
1 Piece(s)Available

26 Days or more

86810040
1 Piece(s)Available

26 Days or more

1061010040
1 Piece(s)Available

26 Days or more

1261215045
1 Piece(s)Available

10 Days or more

1661615065
1 Piece(s)Available

26 Days or more

2082015065
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)

Loading...

  1. 1

Basic Information

Type High Helical Torsion Angle (θ) Powerful Torsion (45°-60°) Tool Material Carbide
Standard G.S. Coating Details FIRE Blade diameter tolerance h10

Additional Products in this Category

Tech Support