(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPEED/T 3 Flute Z Feed Super High Border for Aluminum

SPEED/T 3 Flute Z Feed Super High Border for Aluminum

Move the mouse over the image to zoom

  • Volume Discount

•Model: Highly-Helical
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Number Of Flutes (sheet): 3
•Torsion Angle (°): 50
•Blade Diameter Tolerance (mm): 0~-0.02

Part Number

Configured Part Number is shown.

Part Number
AUE0403
AUE0603
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
1 Piece(s)Available

8 Days or more

412
1 Piece(s)Available

10 Days or more

618
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)

Loading...

  1. 1

Basic Information

Work material Aluminum / Copper Number of flutes(sheet) 3 Type High Helical
Shank diameter (d)(mm) 6 Overall Length (L)(mm) 50 Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts
Torsion Angle (θ) Powerful Torsion (45°-60°) Torsion Angle details(°) 50 Blade diameter tolerance(mm) 0~-0.02
Shank tolerance h6

Additional Products in this Category

Tech Support