(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The high precision high helical end mill for shrink fit holder is ideal for side finishing
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-SHP-PSXB3 |
TSC-SHP-PSXB4 |
TSC-SHP-PSXB5 |
TSC-SHP-PSXB6 |
TSC-SHP-PSXB8 |
TSC-SHP-PSXB10 |
TSC-SHP-PSXB12 |
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Number of Flutes | Figure | |
Outer Diameter D |
||||||
TSC-SHP-PSXB | 3 | 4.5 | 50 | 6 | 4 | 1 |
4 | 6 | 50 | 6 | 4 | 1 | |
5 | 7.5 | 50 | 6 | 4 | 1 | |
6 | 9 | 50 | 6 | 6 | 2 | |
8 | 12 | 65 | 8 | 6 | 2 | |
10 | 15 | 70 | 10 | 6 | 2 | |
12 | 18 | 75 | 12 | 6 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It is designed to have an ideal flute length, shank length and overall length, keeping in mind the usage of a shrink fit holder for processing.
● Blade runout accuracy within 5 μm (our measured ratio) / back taper within 5 μm / shank diameter, tolerance h5 standard, has been adopted for a high quality tool with minimal quality variation. It is
ideal for side-finishing machining requiring high accuracy.
● Designed to have a blade shape with emphasis on sharpness thanks to the positive blade / sharp edge tip, it is suitable for machining raw materials of carbon steel, etc.
● The TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it delivers excellent durability when used in carbon steel raw materials, in addition to heat treated steel.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Model | Highly-Helical | Coating | For High Hardness (Silicone-Based) |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Geometry | Sharp Corner | Helix Angle (θ) | Powerful Helix (45° to 60°) |
Additional Classification | Stocked Product | ● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy