(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPEED/T 3 Flute Anti-Vibration

SPEED/T 3 Flute Anti-Vibration

Move the mouse over the image to zoom

  • Volume Discount

•Model: Highly-Helical
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Number Of Flutes (sheet): 3
•Coating: AITiN
•Vibration Damping Proofing: Available

Part Number

Configured Part Number is shown.

P-MPE0303T

Part Number
P-MPE0303T
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 3 Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Blade length (ℓ)(mm) 8
Number of flutes(sheet) 3 Type High Helical Shank diameter (d)(mm) 4
Overall Length (L)(mm) 50 Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts Torsion Angle (θ) Powerful Torsion (45°-60°)
Coating Details AITiN Vibration Damping Proofing Available Torsion Angle details(°) 45
Notes The shank diameter is different.

Please check the type/dimensions/specifications of the part P-MPE0303T in the SPEED/T 3 Flute Anti-Vibration series.

Additional Products in this Category

Tech Support