(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The expensive long blade type for high hardness is offered at an affordable price [C-Value]
Part Number
Configured Part Number is shown.
Part Number |
---|
XAC-MSXL6 |
XAC-MSXL8 |
XAC-MSXL10 |
XAC-MSXL12 |
XAC-MSXL16 |
XAC-MSXL20 |
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Number of Flutes | |
Outer Diameter D |
|||||
XAC-MSXL | 6 | 26 | 70 | 6 | 6 |
8 | 36 | 90 | 8 | 6 | |
10 | 46 | 100 | 10 | 6 | |
12 | 56 | 110 | 12 | 6 | |
16 | 66 | 130 | 16 | 6 | |
20 | 76 | 140 | 20 | 8 |
For Cutting Conditions, Refer to >>Click here.
● Designed to have a tool shape with increased rigidity for machining high hardness steel.
● The tool has high rigidity, reducing the chances of tool breakage to a minimum level when cutting side surfaces.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron | Model | Highly-Helical | Coating | TiAlN |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface | Geometry | With Lead | Helix Angle (θ) | Powerful Helix (45° to 60°) |
Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.03 | ● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy