(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coaxial Connectors

A coaxial connector is a connector that is attached to an end of a coaxial cable, and is a component that connects a device to the cable. By using a coaxial connector, high-frequency signals flowing through the cable can be transmitted and received without loss. There are several shapes of coaxial ...Readmore

A coaxial connector is a connector that is attached to an end of a coaxial cable, and is a component that connects a device to the cable. By using a coaxial connector, high-frequency signals flowing through the cable can be transmitted and received without loss. There are several shapes of coaxial connectors, which are determined by international standards. A typical shape is a BNC connector, which can be fixed by only a half turn and is easy to remove. TNC connectors and N-type connectors, which are screw-type BNC connectors, have stable connections and are suitable for use in high-frequency bands. SMA connectors are for microwaves. SMB connectors, etc. are small parts and are suitable for use in applications where insertions and removals are less frequent, such as use on a circuit board. Since the characteristics differ depending on the type, it is necessary to select a connector according to the application.  ▲ Close

Days to Ship
  • All
  • 6 Days or Less
  • 8 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 16 Days or Less
  • 54 Days or Less
  • 75 Days or Less
  1. 1
  • RCA Plug & Jack

    RCA Plug & Jack【5 Pieces Per Package】

    MISUMI

    RCA connector, widely used for video and game machines, etc.

    • Volume Discount
    • Solder
    • Nickel-Plated
    • Insertion
    CAD :
    2D
    Days to Ship: 8 Days or more
  • BNC Crimped/Press-fit Plug & Jack

    BNC Crimped/Press-fit Plug & Jack

    MISUMI

    Coaxial connector standards. BNC Plug and Jack Crimped Wire Connection

    • Volume Discount
    • MIL
    • IEC
    • JIS
    • Solder
    • Gold Plated
    • Bayonet Lock
    • Silver-Plated
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Termination Resistor (Terminal)/Dust-proof Cap

    Termination Resistor (Terminal)/Dust-proof Cap

    MISUMI

    Coaxial accessories for improved reliability and performance

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • BNC Connector Cable Plug

    BNC Connector Cable Plug

    To-Conne

    [Features]· Small and light weight using a bayonet locking method for simple coupling. A plug.▪ When a 75 Ω cable is used with a 50 Ω type connector, and the frequency is 200 MHz or less, it can be used on a 75 Ω transmission line, but when the frequency exceeds 200 MHz, use of a BNC 75 Ω type is recommended.

    • Volume Discount
    Days to Ship: 6 Days or more
  • BNC Solder/Screw-Lock Plug

    BNC Solder/Screw-Lock Plug

    MISUMI

    Coaxial connector standards. Solder Wiring BNC Plug

    • Volume Discount
    • MIL
    • IEC
    • JIS
    • For Signal
    • PLC
    • Solder
    • Gold Plated
    • Bayonet Lock
    • Silver-Plated
    CAD :
    2D
    Days to Ship: 8 Days or more
  • SMB Plug & Jack

    SMB Plug & Jack

    MISUMI

    SMB connectors suitable for use with GPS and wireless LAN

    • Volume Discount
    • MIL
    • IEC
    • Solder
    • Caulking
    • Gold Plated
    CAD :
    2D
    Days to Ship: 8 Days or more
  • SMA Series, Coaxial Connector

    SMA Series, Coaxial Connector

    Yuetsu Seiki

    The SMA coaxial connector is a compact, high-performance connector for microwaves. The SMA connector demonstrates superior performance, with excellent reliability, stability, and mechanical characteristics. It can be used at frequencies ranging up to DC–18 GHz.[Features]· The SMA coaxial connector is a compact, high-performance connector for microwaves. The SMA connector demonstrates superior performance, with excelle...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • BNC Series - BNC Type Coaxial Connectors

    BNC Series - BNC Type Coaxial Connectors

    DDK

    [Features]•BNC series connectors are used in a wide range of products as 50-Ω coaxial connectors.•Compact and lightweight, these connectors are often used as interfaces, particularly for equipment that is frequently mounted and dismounted, thanks to their easily coupled and disengaged bayonet lock connection mechanism.•If you use 75-Ω cables, use these connectors at frequencies of 200 MHz or less.•When exceeding 200 MHz, use...Readmore

    • Volume Discount
    CAD :
    2D
    Days to Ship: 6 Days or more
  • N Series N-Shaped Coaxial Connector

    N Series N-Shaped Coaxial Connector

    DDK

    [Features]• The N series are 50 Ù-type 7-mm coaxial connectors (inner diameter of outer conductor) with an excellent track record.• A wide variety is offered to fit various types of cable. (Note): This is not compatible with the NC series (75-Ω series), so please be careful.

    • Volume Discount
    Days to Ship: 6 Days or more
  • SMA Connectors - L Shaped Plug for Cables

    SMA Connectors - L Shaped Plug for Cables

    To-Conne

    [Features]· A high performance compact connector for microwaves which is usable over a wide frequency range, and features superior durability.· The body is made of stainless steel but less expensive brass is also available

    • Volume Discount
    Days to Ship: 6 Days or more
  • N Plug & Jack

    N Plug & Jack

    MISUMI

    N connector suitable for making connections to and between equipment

    • Volume Discount
    • MIL
    • Solder
    • Caulking
    • Screw Lock
    CAD :
    2D
    Days to Ship: 8 Days or more
  • BNC Solder/Screw-Lock Jack

    BNC Solder/Screw-Lock Jack

    MISUMI

    Coaxial connector standards. BNC Jack Solder Wiring

    • Volume Discount
    • MIL
    • IEC
    • JIS
    • For Signal
    • PLC
    • Solder
    • Gold Plated
    • Bayonet Lock
    • Silver-Plated
    CAD :
    2D
    Days to Ship: 8 Days or more
  • SMA Plug & Jack

    SMA Plug & Jack

    MISUMI

    High Performance / High Reliability SMA Connector for Microwave

    • Volume Discount
    • MIL
    • IEC
    • Solder
    • Caulking
    • Gold Plated
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Panel/Board Mountable Connector

    Panel/Board Mountable Connector

    MISUMI

    Panel Mount / PCB Mount for Various Coaxial Connectors

    • Volume Discount
    • Solder
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Coaxial Connector BNC Series

    Coaxial Connector BNC Series

    Yuetsu Seiki

    The BNC connector features a bayonet lock connection system that can be easily attached and detached. It is utilized in a wide range of communication and measurement applications. Nominal impedance = 50 Ω.[Features]· BNC connector is a connector with a bayonet lock connection system that is easy to attach and detach. The connector is available with a nominal impedance of 50 Ω and 75 Ω (BNCC type).· The cable length is also very ada...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Coaxial Connector BNC75Ω Series

    Coaxial Connector BNC75Ω Series

    Yuetsu Seiki

    The BNC connector features a bayonet lock connection system which is easily attached and detached, and is used in a wide range of communication and measurement applications. Nominal impedance is 75 Ω.[Features]· The BNC connector has a bayonet lock connection system which is easy to attach and detach, and is available with a nominal impedance of 50 Ω and 75 Ω (BNCC model).· The cable size is also very adaptable and is b...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • 27CP Series 75 Ω SMB Type Coaxial Connector

    27CP Series 75 Ω SMB Type Coaxial Connector

    DDK

    [Features]· The 27CP series of connectors correspond to a 75 Ω version of the 27DP series of connectors (50 Ω type).· This connector, which is representative of small 75 Ω connectors, is frequently used in applications such as interfaces inside devices.· The push-on method makes it easy to connect or disconnect.· This part is not compatible with the 27DP series.

    • Volume Discount
    Days to Ship: 8 Days or more
  • 27DP Series - SMB Type Coaxial Connectors

    27DP Series - SMB Type Coaxial Connectors

    DDK

    Connectors are made to be compliant with the SMB type defined in MIL-PRF-39012. Can be used for miniaturization and increasing the density of communications equipment[Features]•The 27DP series correspond to connectors made to be compliant with the SMB (Sub-Miniature Type B) type defined in MIL-PRF-39012.· A 50 Ω connector for fine cabling that enables miniaturization and increased density of communications equipme...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • 31 Series - BNC Insulated Receptacles (Panel-Mounted Types)

    31 Series - BNC Insulated Receptacles (Panel-Mounted Types)

    DDK

    [Features]•These insulated receptacles are panel mounted and connected to BNC series (plug) connectors.· Reliable insulation is achieved between the external conductor of the connector and the panel.▪ The ground terminal is connected to the external conductor and integrated with the mold adjacent to the central conductor. Hence, it is easy to handle.•The round-pin contact types (31-10-CF and 31-10-CAu-CF) are UL-listed (UL File No. E72124).

    • Volume Discount
    Days to Ship: 8 Days or more
  • BNC-RD Series BNC Insulated Receptacle (Circuit Board Mounting Type)

    BNC-RD Series BNC Insulated Receptacle (Circuit Board Mounting Type)

    DDK

    [Features]·This insulated receptacle is a printed circuit board mounting type that mates with the BNC series (plugs).·Reliable insulation achieved between the external conductor of the connector and the panel.▪ The ground terminal is connected to the external conductor and integrated with the mold adjacent to the central conductor. Hence, it is easy to handle.·As a VA product, this receptacle's contact uses sound or shape (press contact)...Readmore

    • Volume Discount
    Days to Ship: 6 Days or more
  • 27 DS Series - SMC Type Coaxial Connectors

    27 DS Series - SMC Type Coaxial Connectors

    DDK

    These connectors are made to be compliant with the SMC type defined in MIL-PRF-39012. Applicable to miniaturization and high density of communication equipment[Features]· The 27DS series are connectors made to be compliant with the SMC (SubMiniature Type C) type defined in MIL-PRF-39012.· This is a 50 Ω connector for a fine cable that is compatible with efforts to make communications equipment small and dense.· W...Readmore

    • Volume Discount
    Days to Ship: 6 Days or more
  • BNC Connector Receptacle

    BNC Connector Receptacle

    To-Conne

    [Features]· Small and light weight using a bayonet locking method for simple coupling. Receptacles.▪ When a 75 Ω cable is used with a 50 Ω type connector, and the frequency is 200 MHz or less, it can be used on a 75 Ω transmission line, but when the frequency exceeds 200 MHz, use of a BNC 75 Ω type is recommended.

    • Volume Discount
    Days to Ship: 6 Days or more
  • BNC Connector Insulated Type Receptacle

    BNC Connector Insulated Type Receptacle

    To-Conne

    [Features]· Small and light weight using a bayonet locking method for simple coupling. Insulated receptacle.▪ When a 75 Ω cable is used with a 50 Ω type connector, and the frequency is 200 MHz or less, it can be used on a 75 Ω transmission line, but when the frequency exceeds 200 MHz, use of a BNC 75 Ω type is recommended.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Plugs for F-Connector Cables

    Plugs for F-Connector Cables

    To-Conne

    [Features]•Used primarily in TV antennas used for terrestrial digital broadcasting.•Uses a coaxial core wire (center conductor) as its contact.•Uses the center conductor of the coaxial cord as its contact.

    • Volume Discount
    Days to Ship: 6 Days or more
  • Plugs for SMA Connector Cables

    Plugs for SMA Connector Cables

    To-Conne

    [Features]· A high performance compact connector for microwaves which is usable over a wide frequency range, and features superior durability.· The body is made of stainless steel but less expensive brass is also available

    • Volume Discount
    Days to Ship: 6 Days or more
  • SMA Connector Receptacles

    SMA Connector Receptacles

    To-Conne

    [Features]· A high performance compact connector for microwaves which is usable over a wide frequency range, and features superior durability.· The body is made of stainless steel but less expensive brass is also available

    • Volume Discount
    Days to Ship: 6 Days or more
  • L-Curve Plug for SMB Connector Cable

    L-Curve Plug for SMB Connector Cable

    To-Conne

    [Features]· High frequency compatible connector where the connection method is a push on method primarily made for size and weight reduction of equipment

    • Volume Discount
    Days to Ship: 10 Days or more
  • Plug for SMB Connector Cables

    Plug for SMB Connector Cables

    To-Conne

    [Features]· High frequency-compatible connector wherein the connection method used is a push on method primarily designed for size and weight reduction of equipment

    • Volume Discount
    Days to Ship: 10 Days or more
  • Receptacles for SMB Connector PCBs

    Receptacles for SMB Connector PCBs

    To-Conne

    [Features]· High frequency-compatible connector wherein the connection method used is a push on method primarily designed for size and weight reduction of equipment

    • Volume Discount
    Days to Ship: 8 Days or more
  • BNC Series Coaxial Connector

    BNC Series Coaxial Connector

    Tajimi Electronics

    The BNC connector is the most widely used 50 Ω connector. Small, lightweight and easy to remove bayonet lock connection method, making it ideal for connection of equipment that will be connected and disconnected frequently.

    • Volume Discount
    Days to Ship: 8 Days or more
  • BNC Model Plug

    BNC Model Plug【1-2 Pieces Per Package】

    Densan

    [Features]- BNC crimp plug ensures work can be done quickly.[Use]- Coaxial cable terminal for BNC plugs.

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Coaxial Connectors