(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Curve Plug for SMB Connector Cable

L-Curve Plug for SMB Connector Cable
  • Volume Discount

[Features]
· High frequency compatible connector where the connection method is a push on method primarily made for size and weight reduction of equipment

PDF

Part Number

Configured Part Number is shown.

SMB-LP-1.5A

 
Part Number
SMB-LP-1.5A
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials S T U S T U SMB
Applicable pin/contact Male (plug) Number of cores 1 Application Cable connection
Allowable Voltage(V) 500 Wire connection method Solder Connection direction Angle
IP Rating None Resistance(Ω) 50 Surface treatment: Main body Ni
Surface treatment: Contact Au Applicable cable 1.5D-2V / 1.5D-QEV / EM-1.5D-2E Wire connection method: External Crimp
Voltage standing wave ratio 1.2 max. (DC up to 500 MHz) Crimping tools TA-17 Depth(mm) 14
Connection Method Push-on method

Please check the type/dimensions/specifications of the part SMB-LP-1.5A in the L-Curve Plug for SMB Connector Cable series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.