(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BNC Connector Insulated Type Receptacle

BNC Connector Insulated Type Receptacle
  • Volume Discount

[Features]
· Small and light weight using a bayonet locking method for simple coupling. Insulated receptacle.
▪ When a 75 Ω cable is used with a 50 Ω type connector, and the frequency is 200 MHz or less, it can be used on a 75 Ω transmission line, but when the frequency exceeds 200 MHz, use of a BNC 75 Ω type is recommended.

PDF

Part Number

Configured Part Number is shown.

Part Number
BNC-31-10L
BNC-BA-323
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Vertical
(mm)
Width
(mm)
Depth
(mm)
Terminal shape Connection Method Notes
1 Piece(s)Available

8 Days or more

10-Hex12.7Hex12.728.3SolderBayonet lock methodIncluded: Hex nut and chrysanthemum washer; Maximum panel thickness: 3.3 mm
1 Piece(s)Available

8 Days or more

10Maximum panel thickness: 2.5 mmHex 16.0-34.1-Bayonet lock systemAccessories: Hex nuts, PBT plain washers × 2, shake-proof washers
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Vertical
(mm)
Width
(mm)
Depth
(mm)
Terminal shape Connection Method Notes

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials A/B/C A/B/C BNC
Applicable pin/contact Female (socket) Number of cores 1 Application Panel mount
Allowable Voltage(V) 500 Connection direction Straight IP Rating None
Resistance(Ω) 50 Surface treatment: Main body Ni Surface treatment: Contact Au

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.