(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Receptacles for SMB Connector PCBs

Receptacles for SMB Connector PCBs
  • Volume Discount

[Features]
· High frequency-compatible connector wherein the connection method used is a push on method primarily designed for size and weight reduction of equipment

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SMB-LR-PC
SMB-PC(AU)
SMB-R-PC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection direction Surface treatment: Main body Features Specifications Vertical
(mm)
Width
(mm)
Depth
(mm)
1 Piece(s)Available

8 Days or more

10AngleNi---13.210.4
10 Piece(s)Available

10 Days or more

-StraightAuConforming boards: 1.6 mm max.Circuit board mouthing method: Edge mount8.0-12.2
1 Piece(s)Available

8 Days or more

10StraightNi--6.5-9.8

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials S T U S T U SMB
Applicable pin/contact Female (socket) Number of cores 1 Application For PCB
Allowable Voltage(V) 500 IP Rating None Resistance(Ω) 50
Surface treatment: Contact Au Connection Method Push-on method

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.