(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BNC Crimped/Press-fit Plug & Jack

BNC Crimped/Press-fit Plug & Jack

Click this image to zoom it.

  • Volume Discount

Coaxial connector standards. BNC Plug and Jack Crimped Wire Connection

  • MIL
  • IEC
  • JIS
  • Solder
  • Gold Plated
  • Bayonet Lock
  • Silver-Plated

● BNC connector to connect the center conductor and contact of the commonly used coaxial cable via crimping (some have solder wiring). Cable fixing method is crimping.
● Fitting is a bayonet model that may be easily removed by twisting.

·Use applicable cables, in order to exhibit regulated performance.
·The fitting will be a combination of the jack (female) and plug (male) of the BNC connector.

Part Number

Configured Part Number is shown.

Specifications

BNC Crimped/Press-fit Plug & Jack:Related Image

Model NumberManufacturerTypeShapeWire ConnectionCompatible CableOutline DrawingImpedanceFrequency BandRated VoltageWithstand VoltageVSWRContact ResistanceInsulation ResistanceWeight
ΩGHz (DC ~)AC VVAC / Minor lessDC1V/1AMΩ or more / 500 VDCg
050~1391AYUPlug

PSolder
/
Crimp
RG~188AUA50450015001.2 / 0.1 ~ 300MHz3 mΩ10009.1
050~1391DYU1.5D~2VA50450015001.2 / 0.1 ~ 300MHz3 mΩ10009.1
MF70P1~NS509OverseasRG~188AU / 1.5D~2VG50435010001.4/0.1~4 GHz1.5 mΩ500011
050~1391NYURG~58AUA50250015001.2 / 0.1 ~ 300MHz3 mΩ10009
MF70P1~NS501OverseasG50435010001.2/0.1~4 GHz1.5 mΩ500011
050~1392AYU3D~2VA50450015001.2 / 0.1 ~ 300MHz3 mΩ10009
050~1392NYU3C~2VA50 (75) (Note 1)250015001.2 / 0.1 ~ 300MHz3 mΩ10009
050~1372YU5D~2VA50450015001.2 / 0.1 ~ 300MHz3 mΩ100010
050~1371YU5C~2VA50 (75) (Note 1)250015001.2 / 0.1 ~ 300MHz3 mΩ100010
051~7501YUSolder3C~2VB75450015001.2 / 0.1 ~ 1.5GHz3 mΩ10009.2
050~1393NYULPRG~58AUC50250015001.2 / 0.1 ~ 2GHz6 mΩ100018
MF70P1~NR501OverseasF50435010001.4/0.1~4 GHz1.5 mΩ500018
MF70P1~NR509OverseasRG~188AU / 1.5D~2VF50435010001.5/0.1~4 GHz1.5 mΩ500019
050~1395N~3DVYU3D~2VC50250015001.2 / 0.1 ~ 2GHz6 mΩ100018
051~NE53BYU3C~2VC75300
(MHz)
50010001.5 / 100 ~ 300MHz3 mΩ5000 (Note 2)17
050~JZ27CYUJackJCrimping1.5D~2VE50450015001.2 / 0.1 ~ 1GHz3 mΩ10009
MF70J1~NS509OverseasSolder
/
Crimp
RG~188AU / 1.5D~2VH50435010001.3/0.1~4 GHz1.5 mΩ500010
050~J605AYURG~58AUD50450015001.2 / 0.1 ~ 1GHz3 mΩ100010
MF70J1~NS501OverseasH50435010001.4/0.1~4 GHz1.5 mΩ500010
050~J605B~3DVYU3D~2VD50450015001.2 / 0.1 ~ 1GHz3 mΩ100010
MF70J1~AS501OverseasBJRG~58AUI50435010001.3/0.1~4 GHz1.5 mΩ500012
MF70J1~AS509OverseasRG~188AU / 1.5D~2VI50435010001.3/0.1~4 GHz1.5 mΩ500012
MF70J1~FS501OverseasPJRG~58AUJ50435010001.3/0.1~4 GHz1.5 mΩ500013
MF70J1~FS509OverseasRG~188AU / 1.5D~2VJ50435010001.4/0.1~4 GHz1.5 mΩ500013
(Note 1) If using at a frequency of 200 MHz or less, 75 Ω is supported
(Note 2) MΩ or More / 1000 VDC
YU = Yuetsu Seiki Co., Ltd.; TA = Tajimi Electronics Co., Ltd.; TE = Teishin Electric

More Information

BNC Crimped/Press-fit Plug & Jack:Related Image
Wiring Procedures are on >>Click here
Part Number
050-1371
050-1372
050-1391A
050-1391D
050-1391N
050-1392A
050-1392N
050-1393N
050-J605A
050-J605B-3DV
050-JZ27C
051-7501
051-NE53B
MF70J1-AS501
MF70J1-AS509
MF70J1-FS501
MF70J1-FS509
MF70J1-NS501
MF70J1-NS509
MF70P1-NR501
MF70P1-NR509
MF70P1-NS501
MF70P1-NS509
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Application Allowable Voltage
(V)
Wire connection method Connection direction Resistance
(Ω)
Other Standards (IEC) Other Standards (JIS) Compatible Cables Wiring Method Shape Flange Mounting Hole
(Pcs.)
Frequency Range
(GHz)
1 Piece(s)Available

8 Days or more

-Male (Plug)Cable-to-cable500Solder / CrimpStraight[Others] 50/755C-2VStraight Wire ConnectionPlug (Male)-DC ~ 2
1 Piece(s)Available

8 Days or more

-Male (Plug)Cable-to-cable500Solder / CrimpStraight505D-2VStraight Wire ConnectionPlug (Male)-DC ~ 4
1 Piece(s)Available

8 Days or more

-Male (Plug)Cable-to-cable500Solder / CrimpStraight50RG-58AUStraight Wire ConnectionPlug (Male)-DC ~ 4
1 Piece(s)Available

8 Days or more

-Male (Plug)Cable-to-cable500Solder / CrimpStraight501.5D-2VStraight Wire ConnectionPlug (Male)-DC ~ 4
1 Piece(s)Available

8 Days or more

-Male (Plug)Cable-to-cable500Solder / CrimpStraight50RG-58AUStraight Wire ConnectionPlug (Male)-DC ~ 2
1 Piece(s)Available

8 Days or more

-Male (Plug)Cable-to-cable500Solder / CrimpStraight503D-2VStraight Wire ConnectionPlug (Male)-DC ~ 4
1 Piece(s)Available

8 Days or more

10Male (Plug)Cable-to-cable500Solder / CrimpStraight[Others] 50/753C-2VStraight Wire ConnectionPlug (Male)-DC ~ 2
1 Piece(s)Available

8 Days or more

-Male (Plug)Cable-to-cable500SolderAngle50RG-58AUAngle Wire ConnectionL Model plug (male)-DC ~ 2
1 Piece(s)Available

8 Days or more

-Female (Jack)Cable-to-cable500Solder / CrimpStraight50RG-58AUStraight Wire ConnectionJack (Female)-DC ~ 4
1 Piece(s)Available

8 Days or more

-Female (Jack)Cable-to-cable500Solder / CrimpStraight503D-2VStraight Wire ConnectionJack (Female)-DC ~ 4
1 Piece(s)Available

8 Days or more

-Female (Jack)Cable-to-cable500CrimpingStraight501.5D-2VStraight Wire ConnectionJack (Female)-DC ~ 4
1 Piece(s)Available

8 Days or more

10Male (Plug)Cable-to-cable500SolderStraight753C-2VStraight Wire ConnectionPlug (Male)-DC ~ 4
1 Piece(s)Available

8 Days or more

-Male (Plug)Cable-to-cable500SolderAngle753C-2VAngle Wire ConnectionL Model plug (male)-DC ~ 300 MHz
1 Piece(s)Available

8 Days or more

10Female (Jack)Cable-to-panel Mount350Solder / CrimpStraight50--RG-58AUStraight Wire ConnectionBulk Jack (Female)-DC ~ 4
1 Piece(s)Available

8 Days or more

10Female (Jack)Cable-to-panel Mount350Solder / CrimpStraight50--RG-188AU / 1.5D-2VStraight Wire ConnectionBulk Jack (Female)-DC ~ 4
1 Piece(s)Available

8 Days or more

10Female (Jack)Cable-to-panel Mount350Solder / CrimpStraight50--RG-58AUStraight Wire ConnectionPanel Jack (Female)4DC ~ 4
1 Piece(s)Available

8 Days or more

10Female (Jack)Cable-to-panel Mount350Solder / CrimpStraight50--RG-188AU / 1.5D-2VStraight Wire ConnectionPanel Jack (Female)4DC ~ 4
1 Piece(s)Available

8 Days or more

10Female (Jack)Cable-to-cable350Solder / CrimpStraight50--RG-58AUStraight Wire ConnectionJack (Female)-DC ~ 4
1 Piece(s)Available

8 Days or more

10Female (Jack)Cable-to-cable350Solder / CrimpStraight50--RG-188AU / 1.5D-2VStraight Wire ConnectionJack (Female)-DC ~ 4
1 Piece(s)Available

8 Days or more

10Male (Plug)Cable-to-cable350SolderAngle50--RG-58AUAngle Wire ConnectionL Model plug (male)-DC ~ 4
1 Piece(s)Available

8 Days or more

10Male (Plug)Cable-to-cable350SolderAngle50--RG-188AU / 1.5D-2VAngle Wire ConnectionL Model plug (male)-DC ~ 4
1 Piece(s)Available

8 Days or more

10Male (Plug)Cable-to-cable350Solder / CrimpStraight50--RG-58AUStraight Wire ConnectionPlug (Male)-DC ~ 4
1 Piece(s)Available

8 Days or more

10Male (Plug)Cable-to-cable350Solder / CrimpStraight50--RG-188AU / 1.5D-2VStraight Wire ConnectionPlug (Male)-DC ~ 4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Application Allowable Voltage
(V)
Wire connection method Connection direction Resistance
(Ω)
Other Standards (IEC) Other Standards (JIS) Compatible Cables Wiring Method Shape Flange Mounting Hole
(Pcs.)
Frequency Range
(GHz)

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials A / B / C A/B/C BNC
Number of cores 1 IP Rating N/A Other Standards (MIL)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.