(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SMA Connector Receptacles

SMA Connector Receptacles
  • Volume Discount

[Features]
· A high performance compact connector for microwaves which is usable over a wide frequency range, and features superior durability.
· The body is made of stainless steel but less expensive brass is also available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SMA-R(AU)
SMA-R-PC(AU)
SMA-RC(AU)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Voltage standing wave ratio Vertical
(mm)
Width
(mm)
Depth
(mm)
Terminal shape
1 Piece(s)Available

8 Days or more

10Panel mount1.2max. at DC-8GHz12.712.715.5Round bar
10 Piece(s)Available

6 Days or more

10For PCB-6.06.013.0-
10 Piece(s)Available

6 Days or more

-Panel mount1.2max. at DC-8GHz5.91615.5Half cut

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials S T U S T U SMA
Applicable pin/contact Female (socket) Number of cores 1 Allowable Voltage(V) 500
Connection direction Straight IP Rating None Resistance(Ω) 50
Surface treatment: Main body Au Surface treatment: Contact Au Connection Method Screw connection method

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.