(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SMA Series, Coaxial Connector

SMA Series, Coaxial Connector
  • Volume Discount

The SMA coaxial connector is a compact, high-performance connector for microwaves. The SMA connector demonstrates superior performance, with excellent reliability, stability, and mechanical characteristics. It can be used at frequencies ranging up to DC–18 GHz.

[Features]
· The SMA coaxial connector is a compact, high-performance connector for microwaves. The SMA connector demonstrates superior performance, with excellent reliability, stability, and mechanical characteristics.
· It can be used at frequencies ranging up to DC–18 GHz. However, a model is also available that can be used for particularly high frequencies up to 25 GHz.
· We offer compatible cables, including semi-rigid cables, semi-flexible cables, and flexible cables for supporting a wide variety of applications.
· Available in both standard and affordable items depending on the type of body material and surface treatment.

Part Number

Configured Part Number is shown.

Part Number
088-0031G
088-0032G
088-0040G
088-1021G
088-2060G
088-2062G
088-2080G
088-4021G
088-6040G
088-6050G
088-6060G
088-7050G
089-FZ01A
089-J503A
089-K604A
089-N803E
089-NV98B
089-NZ39B
089-PE08D
089-PN52A
089-PT64A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Application Wire connection method Connection direction Applicable cable Receptacle shape Body material Adapter shape Terminal shape Terminal length Insulator length Body: Surface treated Frequency range
(GHz)
Quantity of units ordered
(Piece)
1 Piece(s)Available

16 Days or more

-MaleFor cablesSolder[Straight] Straight plugUT-085-Stainless copper----Gold0 to 18100
1 Piece(s)Available

11 Days or more

-MaleFor cablesSolder[Straight] Straight plugUT-141-Stainless copper----Gold0 to 18500
1 Piece(s)Available

8 Days or more

-MaleFor cablesCrimp[Straight] Straight plugRG-188AU-Stainless copper----Gold--
1 Piece(s)Available

8 Days or more

-MaleFor cablesCrimp[Angle] L-type plugRG-188AU-Stainless copper----Gold--
1 Piece(s)Available

8 Days or more

10FemaleChassis/for panel mounting---With 4-hole flangeStainless copper-Straight6.0mm0mm--300
1 Piece(s)Available

8 Days or more

-FemaleChassis/for panel mounting---With 2-hole flangeStainless copper-Straight2.0mm4.0mm--100
1 Piece(s)Available

8 Days or more

-FemaleFor Circuit Boards---L-typeStainless copper------100
1 Piece(s)Available

8 Days or more

-FemaleFor cablesCrimp[Straight] Straight jackRG-188AU-Stainless copper----Gold--
1 Piece(s)Available

8 Days or more

10Female[Others] Relay adapter-[Others] Adapter---Straight (jack-jack)----0 to 18-
1 Piece(s)Available

8 Days or more

10Male[Others] Relay adapter-[Others] Adapter---Straight (plug-plug)----0 to 18-
1 Piece(s)Available

8 Days or more

-Female[Others] Relay adapter-[Others] Adapter---With four-hole flange (jack-jack)----0 to 18100
1 Piece(s)Available

8 Days or more

10Male/female[Others] Relay adapter-[Others] Adapter---L shape (plug-jack)----0 to 18-
1 Piece(s)Available

8 Days or more

10MaleFor cablesCrimp[Straight] Straight plug1.5D-2V-------0 to 18-
1 Piece(s)Available

8 Days or more

-MaleFor cablesCrimp[Straight] Straight plugRG-58---------
1 Piece(s)Available

8 Days or more

-MaleFor cablesCrimp[Angle] L-type plug1.5D-2V-------0 to 18-
1 Piece(s)Available

11 Days or more

-FemaleFor cablesCrimp[Others] Bulkhead jackCO-6F-DSB-CX50-------0 to 18500
1 Piece(s)Available

12 Days or more

-FemaleFor Circuit Boards---Straight------0 to 18500
1 Piece(s)Available

8 Days or more

10FemaleFor cablesCrimp[Straight] Straight jack1.5D-2V-------0 to 18100
1 Piece(s)Available

8 Days or more

10FemaleFor Circuit Boards---Circuit Board Thickness (Between Circuit Boards): 1.6mm------0 to 18300
1 Piece(s)Available

12 Days or more

-FemaleFor Circuit Boards---L-typeBrass-----0 to 18300
1 Piece(s)Available

11 Days or more

-FemaleFor cablesCrimp[Others] Bulkhead jack1.5D-2V-------0 to 18500
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Application Wire connection method Connection direction Applicable cable Receptacle shape Body material Adapter shape Terminal shape Terminal length Insulator length Body: Surface treated Frequency range
(GHz)
Quantity of units ordered
(Piece)

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials S T U S T U SMA
Number of cores 1 Rated voltage(V) 335 IP Rating None
Resistance(Ω) 50 Removal method Screw type

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.