(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· High frequency-compatible connector wherein the connection method used is a push on method primarily designed for size and weight reduction of equipment
Part Number
Configured Part Number is shown.
SMBP-1.5A
Minimum order quantity is 10.
Connector shape | Coaxial | Connector series initials | S T U |
---|---|---|---|
S T U | SMB | Applicable pin/contact | Male (plug) |
Number of cores | 1 | Application | Cable connection |
Allowable Voltage(V) | 500 | Wire connection method | Solder |
Connection direction | Straight | IP Rating | None |
Resistance(Ω) | 50 | Surface treatment: Main body | Ni |
Show More | |||
Surface treatment: Contact | Au | Applicable cable | EM-1.5D-2E / 1.5D-QEV / 1.5D-2V |
Wire connection method: External | Crimp | Voltage standing wave ratio | 1.1 max. (DC to 500 MHz) |
Crimping tools | TA-17 | Connection Method | Push-on method |
Show Less |
Connector shape | Coaxial | Connector series initials | S T U | S T U | SMB |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Number of cores | 1 | Application | Cable connection |
Allowable Voltage(V) | 500 | Wire connection method | Solder | Connection direction | Straight |
IP Rating | None | Resistance(Ω) | 50 | Surface treatment: Main body | Ni |
Surface treatment: Contact | Au | Applicable cable | 1.5D-2V / 1.5D-QEV / EM-1.5D-2E | Wire connection method: External | Crimp |
Voltage standing wave ratio | 1.1 max. (DC to 500 MHz) | Crimping tools | TA-17 | Connection Method | Push-on method |
Please check the type/dimensions/specifications of the part SMBP-1.5A in the Plug for SMB Connector Cables series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy