(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Small and light weight using a bayonet locking method for simple coupling. Receptacles.
▪ When a 75 Ω cable is used with a 50 Ω type connector, and the frequency is 200 MHz or less, it can be used on a 75 Ω transmission line, but when the frequency exceeds 200 MHz, use of a BNC 75 Ω type is recommended.
Part Number |
---|
BNC-LR |
BNC-R |
Part Number |
---|
Loading...
Connector shape | Coaxial | Connector series initials | A/B/C | A/B/C | BNC |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Number of cores | 1 | Application | Panel mount |
Allowable Voltage(V) | 500 | IP Rating | None | Resistance(Ω) | 50 |
Surface treatment: Main body | Ni | Vertical(mm) | 17.5 | Width(mm) | 17.5 |
Terminal shape | Solder | Connection Method | Bayonet lock method |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy