(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
DIN Rail Relaying Terminal Block / Max 4 mm2 / 281 Series
WAGO
Space-saving single level pass through terminal block with DIN rail mounting. The spring crimping allows wires to be easily connected and secured without the need for special tools, and with a pitch of of only 6.0, 8.0, or 10.0 mm, it offers a slim profile that is almost half the width of a traditional screw terminal block with the same capacity.
[Features]
・Choose from ground, relay-to-branch, fuse disconnection, carrier, or disconnection type models.
・Blue, green-yellow, gray, black, yellow, and orange color options available.
・Comes in 1-to-1, 1-to-2, and 2-to-2 input/output variations.
・28 AWG (0.08mm²) to 11 AWG (4.0 mm²) wire compatible.
・30/65, 230, 300, 400, 600, and 800 Voltage rated options.
・10A, 15A, 20A, 25A, 26A, and 32A rated current options.
Days to Ship: | 8 Days or more |
---|
Compact Terminal Block / Screw or Snap-in / 260 Series
WAGO
A small, compact terminal block that uses a CAGE CLAMP connection system that allows wires to be easily connected to the block without the need for screws or a specialty tool.
[Features]
・Terminal thickness available in 5mm (2-wire type) or 8mm (4-wire type) pitch.
・28 AWG (0.08mm²) to 15 AWG (1.5 mm²) wire compatible.
・Blue, green-yellow, gray, light gray, and orange color options available.
・Comes in 1-to-1 or 2-to-2 input/output variations.
・Choose from 1-12 pole variations.
Days to Ship: | 6 Days or more |
---|
Clutch Lock Terminal Block Compact Series (Rail) TW【1-50 Pieces Per Package】
Kasuga Electric Works
Space-saving clutch lock terminal block with angled wire entry that is compatible with IEC standard rails.
[Features]
・Comes in 1-to-1, 1-to-2, and 2-to-2 input/output variations.
・Choose from 7A, 10A, 16A, or 22A rated current source.
・Choose a terminal block with or without a passage or push button.
Days to Ship: | 6 Days or more |
---|
Single-Action Terminal Block for Voltage Relaying / 862 Series
WAGO
•Number of input/outputs : 2 to 2
•Screw size : M3
•Wiring Method : Screwless
•Mounting method : Screw fastening
For complete product overview and details on Single-Action Terminal Block for Voltage Relaying / 862 Series (WAGO) see the sections below:
Days to Ship: | 8 Days or more |
---|
Weidmuller
Standard type with spring connection / excellent earthquake resistance due to tension clamp technology. ZDU Series (Standard)
Days to Ship: | 6 Days or more |
---|
WAGO
•Number of input/outputs : 1 to 1, 1 to 2, 2 to 2, Ground to 2, Ground to 3, Ground to 4
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on DIN Rail Relaying Terminal Block / 2004 Series / Ferrule Crimp Twisted Wire, Single Wire Immediate Bonding Possible (WAGO) see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
European Standard, Classic Terminal Block
Days to Ship: | 8 Days or more |
---|
Rail-Compatible Terminal Block VTH Series【80-100 Pieces Per Package】
Toyo Giken
•Number of input/outputs : 1 to 1, 1 to 2, 2 to 2
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on Rail-Compatible Terminal Block VTH Series (Toyo Giken) see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
Clutch Lock Terminal Block, Compact Series (Rail), Common Unit【30 Pieces Per Package】
Kasuga Electric Works
•Number of input/outputs : 2 to 2
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on Clutch Lock Terminal Block, Compact Series (Rail), Common Unit (Kasuga Electric Works) see the sections below:
Days to Ship: | 8 Days or more |
---|
Earth Terminal Block PPE Series
Weidmuller
[Features]
· Earth terminal block / push-in / 800 V / 0.13 to 16 mm2 / 35 mm rail / CE, UL, CSA, etc.
Days to Ship: | 8 Days or more |
---|
WAGO
•Number of input/outputs : 1 to 1, Ground to 2
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on Relaying Terminal Block for High Current for DIN Rails/Up - 100 mm2 Compatible Model Available, 285 Series (WAGO) see the sections below:
Days to Ship: | 8 Days or more |
---|
WAGO
•Number of input/outputs : 1 to 1, 1 to 2, 2 to 2, Ground to 2, Ground to 3, Ground to 4
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on DIN Rail Relaying Terminal Block / 2000 Series / Ferrule Crimp Twisted Wire, Single Wire Immediate Bonding Allowed see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
WAGO
Space-saving single level pass through terminal block with DIN rail mounting. The spring crimping allows wires to be easily connected and secured without the need for special tools, and with a pitch of of only 5.2 mm, it offers a slim profile that is almost half the width of a traditional screw terminal block with the same capacity.
[Features]
・Choose from ground, relay-to-branch, and relay-to-relay models.
・Blue, green-yellow, gray, and orange color options available.
・Comes in 1-to-1, 1-to-2, and 2-to-2 input/output variations.
・26 AWG (0.14mm²) to 17 AWG (1.0 mm²) wire compatible.
・300, 500, 600, and 800 Voltage rated options.
Days to Ship: | Same day or more |
---|
Show Stock Products
DIN Rail Relaying Terminal Block / Max 6 mm2 / 282 Series
WAGO
•Number of input/outputs : 1 to 1, 1 to 2, Ground to 2, Ground to 3
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on DIN Rail Relaying Terminal Block / Max 6 mm2 / 282 Series (WAGO) see the sections below:
Days to Ship: | 8 Days or more |
---|
DIN Rail Relaying Terminal Block / Max 2.5 mm2 / 280 Series
WAGO
Wago’s space-saving, spring terminal block offers a pitch of only 5 mm, giving it a thickness of almost half that of a traditional screw terminal block with the same capacity. It can be easily mounted on to any DIN rail. The terminal’s spring system allows for wiring without the need for user crimping or soldering.
[Features]
・Comes in 1-to-1, 1-to-2, and 2-to-2 input/output variations.
・Orange, green-yellow, gray, and blue color options available.
・28 AWG (0.08mm²) to 13 AWG (2.5 mm²) wire compatible.
・400, 500, 600, and 800 Voltage rated options.
Days to Ship: | 8 Days or more |
---|
Compact Terminal Block / Screw or Snap-in or DIN Rail/264
WAGO
•Number of input/outputs : 1 to 1, 2 to 2, Ground to 4
•Wiring Method : Screwless
•Mounting method : DIN rail mount, Screw fastening
For complete product overview and details on Compact Terminal Block / Screw or Snap-in or DIN Rail/264 see the sections below:
Days to Ship: | 6 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
2 Line Ultra-small Combined Model
MISUMI
Convenient as terminal block for a small relay box
Days to Ship: | 8 Days or more |
---|
2 Line Ultra-small Combined Model (Loose)
MISUMI
Loose terminal block for an additional number of poles
Days to Ship: | 6 Days or more |
---|
MISUMI
European Standard, Terminal Block for High Currents (76 A)
Days to Ship: | 8 Days or more |
---|
MISUMI
European Standard, Conductive Terminal Block for High Currents (65 A)
Days to Ship: | 8 Days or more |
---|
Rail-Compatible Terminal Block VTC Series【100 Pieces Per Package】
Toyo Giken
•Number of input/outputs : 1 to 1
•Wiring Method : Screwless
•Mounting method : DIN rail mount, PCB
For complete product overview and details on Rail-Compatible Terminal Block VTC Series (Toyo Giken) see the sections below:
Days to Ship: | 8 Days or more |
---|
Rail-Compatible Terminal Block VTZ Series【20-100 Pieces Per Package】
Toyo Giken
The VTZ series DIN-rail terminal block utilizes a spring lock system for easy one touch installation. Optional grounded terminal block variation is also available.
[Features]
・Uses the TOGI acronym "T" as the design motif.
・Available in gray, red, blue, and orange color variation.
・Meets IEC35mm rail standard (DIN35mm rail).
・Made of flame resistant, UL94V-0 certified plastic resin.
Days to Ship: | Same day or more |
---|
Show Stock Products
Clutch Lock Terminal Block, Compact Series (Assembly) TWM
Kasuga Electric Works
•Number of input/outputs : 1 to 1, 1 to 2, 2 to 2
•Wiring Method : Screwless
•Mounting method : Direct attachment
For complete product overview and details on Clutch Lock Terminal Block, Compact Series (Assembly) TWM (Kasuga Electric Works) see the sections below:
Days to Ship: | 8 Days or more |
---|
Clutch Lock Terminal Block, Compact Series (Rail), Standard (2-Stage)【20 Pieces Per Package】
Kasuga Electric Works
•Number of input/outputs : Other
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on Clutch Lock Terminal Block, Compact Series (Rail), Standard (2-Stage) (Kasuga Electric Works) see the sections below:
Days to Ship: | 8 Days or more |
---|
Clutch Lock Terminal Block, Compact Series (Rail), Ground Dedicated【10 Pieces Per Package】
Kasuga Electric Works
•Number of input/outputs : 1 to 2, 2 to 2
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on Clutch Lock Terminal Block, Compact Series (Rail), Ground Dedicated (Kasuga Electric Works) see the sections below:
Days to Ship: | 8 Days or more |
---|
Clutch Lock Terminal Block Compact Series (Rail) Standard【50 Pieces Per Package】
Kasuga Electric Works
Standard compact clutch lock terminal block compatible with IEC rails that can utilize two short bars per pole.
[Features]
・1-2 or 2-2 input to output configurable options available.
・ UL and IEC certified compliant.
・ Products with "N" at the end of the part number have no wire release button.
Days to Ship: | 8 Days or more |
---|
Push-In Terminal Block PDU Series
Weidmuller
Push-in / 800 V / 32-76 A / 0.13 to 16 mm2 / 35 mm rail / CE, UL, CSA, etc.
Days to Ship: | 8 Days or more |
---|
Disconnect Terminal Block ZTR Series
Weidmuller
Disconnect terminal block / panel mount / excellent earthquake resistance due to tension clamp technology.
Days to Ship: | 6 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Weidmuller
Screw connection / 250 to 800 V / 24 to 32 A / 0.13 to 6 mm2 / CE, UL, CSA, etc.
Days to Ship: | 6 Days or more |
---|
Days to Ship: | 6 Days or more |
---|
Weidmuller
Compact terminal block / panel mount / excellent earthquake resistance due to tension clamp technology.
Days to Ship: | 8 Days or more |
---|
Weidmuller
Earth terminal block / excellent earthquake resistance due to tension clamp technology. (Standard type.)
Days to Ship: | 8 Days or more |
---|
Weidmuller
Single-tier terminal block / 630 V / 17.5 A / pitch 5.08 mm
Days to Ship: | 6 Days or more |
---|
Weidmuller
[Features]
· 3.5‑mm wide compact terminal block / screw connection / 400 V / 16 to 17.5 A / 0.13 to 1.5 mm2 / 15 mm rail / CE, UL, CSA, etc.
Days to Ship: | 6 Days or more |
---|
Weidmuller
[Features]
· Screw connection / 500 to 1,000 V / 17.5 to 415 A / 0.05 to 150 mm2 / 35 mm rail / CE, UL, CSA, etc.
Days to Ship: | 6 Days or more |
---|
Weidmuller
[Features]
· Fuse terminal block / screw connection / 500 to 690 V / 6.3 to 32 A / 0.5 to 25 mm2 / 35 mm rail / CE, UL, CSA, etc.
Days to Ship: | 8 Days or more |
---|
Weidmuller
Earth terminal block / excellent earthquake resistance due to tension clamp technology. (Roof type.)
Days to Ship: | 8 Days or more |
---|
Spring Connection Terminal Block ZDK Series (Standard)
Weidmuller
Spring connection / excellent earthquake resistance due to tension clamp technology. ZDK Series (Standard)
Days to Ship: | 6 Days or more |
---|
WAGO
•Wiring Method: Screwless
•Rated Current (UL) (A): 50
•Mounting Method: DIN rail mount
•Parts/Completed Product: Individual parts
•Number Of Electrodes (Pole): 1
Days to Ship: | 8 Days or more |
---|
DIN Rail Relaying Terminal Block / 2010 Series
WAGO
•Wiring Method: Screwless
•Rated Current (UL) (A): 65
•Mounting Method: DIN rail mount
•Parts/Completed Product: Individual parts
•Number Of Electrodes (Pole): 1
Days to Ship: | 8 Days or more |
---|
DIN Rail Relaying Terminal Block / 2016 Series
WAGO
•Wiring Method: Screwless
•Rated Current (UL) (A): 85
•Mounting Method: DIN rail mount
•Parts/Completed Product: Individual parts
•Number Of Electrodes (Pole): 1
Days to Ship: | 8 Days or more |
---|
DIN Rail Relaying Terminal Block / Max 10 mm2 / 284 Series
WAGO
•Number of input/outputs : 1 to 1, 1 to 2, 1 to 3, Ground to 2, Ground to 3
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on DIN Rail Relaying Terminal Block / Max 10 mm2 / 284 Series see the sections below:
Days to Ship: | 8 Days or more |
---|
DIN Rail Relaying Terminal Block / Max 16 mm2 / 283 Series
WAGO
Master every challenge with WAGO's rail-mount terminal block systems. The right actuation variants for any application: lever, push-button or operating slot.
[Features]
•Number of input/outputs : 1 to 1, 1 to 2, Ground to 2, Ground to 3
•Wiring Method: Screwless
•Mounting method: DIN-rail mount
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Wiring Method |
Mounting method |
Parts/Completed products |
Number of electrodes(Pole) |
Screw size |
Number of input/outputs |
Rated current (JIS)(A) |
Rated current (VDE)(A) |
Rated current (IEC)(A) |
Rated current (UL)(A) |
Brand | WAGO | WAGO | Kasuga Electric Works | WAGO | Weidmuller | WAGO | MISUMI | Toyo Giken | Kasuga Electric Works | Weidmuller | WAGO | WAGO | WAGO | WAGO | WAGO | WAGO | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Toyo Giken | Toyo Giken | Kasuga Electric Works | Kasuga Electric Works | Kasuga Electric Works | Kasuga Electric Works | Weidmuller | Weidmuller | Weidmuller | Weidmuller | Weidmuller | Weidmuller | Weidmuller | Weidmuller | Weidmuller | Weidmuller | Weidmuller | Weidmuller | Weidmuller | WAGO | WAGO | WAGO | WAGO | WAGO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Clutch Lock Terminal Block Compact Series (Rail) TW【1-50 Pieces Per Package】 | Single-Action Terminal Block for Voltage Relaying / 862 Series | Rail-Compatible Terminal Block VTH Series【80-100 Pieces Per Package】 | Clutch Lock Terminal Block, Compact Series (Rail), Common Unit【30 Pieces Per Package】 | Rail-Compatible Terminal Block VTC Series【100 Pieces Per Package】 | Rail-Compatible Terminal Block VTZ Series【20-100 Pieces Per Package】 | Clutch Lock Terminal Block, Compact Series (Rail), Standard (2-Stage)【20 Pieces Per Package】 | Clutch Lock Terminal Block, Compact Series (Rail), Ground Dedicated【10 Pieces Per Package】 | Clutch Lock Terminal Block Compact Series (Rail) Standard【50 Pieces Per Package】 | ||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 6 Days or more | 6 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 6 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
Wiring Method | Screwless | Screwless | Screwless | Screwless | Screwless | Screwless | Screw | Screwless | Screwless | Screwless | Screwless | Screwless | Screwless | Screwless | Screwless | Screwless | Screw | Screw | Screw | Screw | Screw | Screwless | Screwless | Screwless | Screwless | Screwless | Screwless | Screwless | Screwless | Screw | Screw | Screw | Screwless | Screwless | Screw | Screw | Screw | Screw | Screwless | Screwless | Screwless | Screwless | Screwless | Screwless | Screwless |
Mounting method | DIN rail mount | Direct attachment | DIN rail mount | Direct attachment | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | Direct attachment | Direct attachment | Direct attachment | Direct attachment | DIN rail mount | DIN rail mount | Direct attachment | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | PCB | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount | DIN rail mount |
Parts/Completed products | Individual parts | Individual parts / Assembled product | Individual parts | Assembled product | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts | Assembled product | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts | Assembled product | Assembled product | Assembled product | Assembled product | Individual parts | Individual parts | Assembled product | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts | Assembled product | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts | Individual parts / Assembled product | Individual parts |
Number of electrodes(Pole) | 1 | 1 ~ 12 | 1 | 2 ~ 5 | 2 ~ 4 | 1 | - | 1 | - | 1 | 1 | 1 | 1 ~ 1x2 | 1 | 1 ~ 1x2 | 1 | 1 | 8 ~ 12 | - | 3 ~ 6 | 1 | 1 | 1 | 2 ~ 20 | - | - | - | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 3 | 1 | 1 | 1 | 1 | 4 | 1 | 1 | 1 | 1 | 1 |
Screw size | - | - | - | M3 | - | - | Other | - | - | - | - | - | - | - | - | - | Other | Other | Other | Other | Other | - | - | - | - | - | - | - | - | Other | Other | M3 / M4 / Other | - | - | Other | Other | M3 / M3.5 / M4 / M5 / M6 / M8 / Other | M3.5 | - | - | - | - | - | - | - |
Number of input/outputs | 1 to 1 / 1 to 2 / 1-to-N / 2 to 2 | 1 to 1 / 2 to 2 | 1 to 1 / 1 to 2 / 2 to 2 | 2 to 2 | 1 to 1 / 1 to 2 / 2 to 2 | 1 to 1 / 1 to 2 / 1-to-N / 2 to 2 | 1 to 1 | 1 to 1 / 1 to 2 / 2 to 2 | 2 to 2 | 1 to 1 / 2 to 2 | 1 to 1 / 1-to-N | 1 to 1 / 1 to 2 / 1-to-N / 2 to 2 | 1 to 1 / 1 to 2 / 1-to-N / 2 to 2 | 1 to 1 / 1-to-N | 1 to 1 / 1 to 2 / 1-to-N / 2 to 2 | 1 to 1 / 2 to 2 | 1 to 1 | 1 to 1 | 1 to 1 | 1 to 1 | 1 to 1 | 1 to 1 | 1 to 1 / 1 to 2 / 2 to 2 | 1 to 1 / 1 to 2 / 2 to 2 | Other | 1 to 2 / 2 to 2 | 1 to 2 / 2 to 2 | 1 to 1 / 2 to 2 | 1 to 1 | 1 to 1 | 1 to 1 | 1 to 1 | 1 to 1 / 2 to 2 | 1 to 1 | 1 to 1 | 1 to 1 | 1 to 1 / 2 to 2 | 1 to 1 | 1 to 2 | 1 to 1 | 1 to 1 / 1 to 2 / 1-to-N | 1 to 1 / 1 to 2 / 1-to-N | 1 to 1 / 1 to 2 / 1-to-N | 1 to 1 / 1 to 2 / 1-to-N | 1 to 1 / 1 to 2 / 1-to-N |
Rated current (JIS)(A) | - | - | 10 ~ 20 | - | - | - | - | 20 | 10 | - | - | - | - | - | - | - | - | - | - | - | - | 15 | 20 ~ 50 | 20 | 20 | - | 10 ~ 20 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Rated current (VDE)(A) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 26 | 26 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Rated current (IEC)(A) | - | - | 10 ~ 22 | - | 17.5 ~ 76 | - | - | - | 10 | - | - | - | - | - | - | - | - | - | - | 32 | - | - | - | 22 | 22 | - | 10 ~ 22 | 32 ~ 76 | 20 | 24 | 24 | - | 24 | - | 17.5 | 17.5 | 24 ~ 192 | 6.3 | - | 20 | - | - | - | - | - |
Rated current (UL)(A) | 20 | 10 | 7 ~ 16 | 5/20 ~ 20/5 | 15 ~ 65 | 30 | 20 | - | 7 | - | 115 ~ 200 | 10 | 20 ~ 200 | 30 | 15 ~ 20 | 20 | 34 | 15 | 15 | 30 | 30 | 10 | 20 ~ 45 | 16 | 15 | - | 10 ~ 16 | 30 ~ 76 | 20 | 20 | 20 | - | 20 | - | 15 | 10 | 10 ~ 175 | 6.3 | - | 10 | 50 | 65 | 85 | 50 ~ 115 | 65 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy