(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Number of input/outputs : 1 to 1
•Wiring Method : Screwless
•Mounting method : DIN rail mount, PCB
For complete product overview and details on Rail-Compatible Terminal Block VTC Series (Toyo Giken) see the sections below:
Part Number
Configured Part Number is shown.
VTC-501
Wiring Method | Screwless | Mounting method | DIN rail mount |
---|---|---|---|
Parts/Completed products | Individual parts | Number of electrodes(Pole) | 1 |
Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 15 |
Rated current (UL)(A) | 10 | Features | Compatible with DIN35 mm rail |
Pitch between terminals(mm) | 5 | Cover (accessory) | None |
Nameplate (included) | None | Passage | Possible |
Show More | |||
Screw-up | None | Standard | JIS/UL/CSA/TUV |
Rated current (TUV)(A) | 15 | Rated current (CSA)(A) | 15 |
Rated voltage(V) | AC/DC300 | Number with packs(Piece) | 100 |
Dimension length(mm) | 34 | Dimension width(mm) | 5 |
Dimension thickness(mm) | 34.5 | RoHS | 10 |
Show Less |
Wiring Method | Screwless | Mounting method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of electrodes(Pole) | 1 | Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 15 |
Rated current (UL)(A) | 10 | Features | Compatible with DIN35 mm rail | Pitch between terminals(mm) | 5 |
Cover (accessory) | None | Nameplate (included) | None | Passage | Possible |
Screw-up | None | Standard | JIS/UL/CSA/TUV | Rated current (TUV)(A) | 15 |
Rated current (CSA)(A) | 15 | Rated voltage(V) | AC/DC300 | Number with packs(Piece) | 100 |
Dimension length(mm) | 34 | Dimension width(mm) | 5 | Dimension thickness(mm) | 34.5 |
Please check the type/dimensions/specifications of the part VTC-501 in the Rail-Compatible Terminal Block VTC Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy