(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
European Standard, Conductive Terminal Block for High Currents (65 A)
Part Number
Configured Part Number is shown.
HDFK4GNYE
Wiring Method | Screw | Mounting method | Direct Mounting |
---|---|---|---|
Parts/Completed products | Assembled Finished Product | Number of electrodes(Pole) | 1 |
Screw size | Others | Number of input/outputs | 1:1 |
Rated current (UL)(A) | 30 | Specifications | Screw Clamp |
Rated Voltage (UL)(V) | 300 | Product Classification | Ground terminal block |
RoHS | 10 | - | - |
Model Number | Product Name | Number of Poles | Weight (g) |
HDFK4 | Terminal Block | 1 | 8.93 |
HDFK10 | 21.31 | ||
HDFK4GNYE | Ground Terminal Block | 8.74 |
Connection Specifications
■ HDFK4
Standard | Compatible Wire Size | |
Solid Wire | Stranded Wire | |
UL | AWG30 ~ AWG10 | |
CSA | AWG22 ~ AWG10 |
Standard | Compatible Wire Size | |
Solid Wire | Stranded Wire | |
UL | AWG24 ~ AWG6 | |
CSA | AWG22 ~ AWG6 |
Multiple Cable Connection | HDFK4/HDFK4GNYE | HDFK10 |
Wire Stripping Length | 9mm | 11mm |
Clamping Torque | 0.6 ~ 0.8 Nm | 1.5 ~ 1.8 Nm |
Withstand Voltage | HDFK4 | HDFK10 |
Per Minute Commercial Use Frequency Withstand Voltage (≥ 2.5 kV) | Pass | Pass |
Terminal / Terminal | 5.5kV | 7.5kV |
Terminal / Housing Side | 4.5kV | 4.5kV |
Insulation Resistance | ||
Terminal / Terminal | 1012 Ω | 1012 Ω |
Terminal / Housing Side | 1012 Ω | 1012 Ω |
Standard | Rated Voltage | Rated Current |
UL | 300V | 30A |
CSA | 300V | 30A |
Standard | Rated Voltage | Rated Current |
UL | 300V | 65A |
CSA | 300V | 65A |
Metal Parts | ||
Conductor | Copper Alloy | |
Surface Treatment | Tin Plating | |
Insulating Material | ||
Insulation Housing | 6.6 Polyamide | |
Color | Gray | |
Combustion Properties | ||
UL94 | V2 | |
IEC0707, DIN VDE0304/3 | FH 2-20 |
Wiring Method | Screw | Mounting method | Direct Mounting | Parts/Completed products | Assembled Finished Product |
---|---|---|---|---|---|
Number of electrodes(Pole) | 1 | Screw size | Others | Number of input/outputs | 1:1 |
Rated current (UL)(A) | 30 | Specifications | Screw Clamp | Rated Voltage (UL)(V) | 300 |
Product Classification | Ground terminal block |
Please check the type/dimensions/specifications of the part HDFK4GNYE in the High Current Model (65A) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy