(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Number of input/outputs : 1 to 1, 1 to 2, 2 to 2
•Wiring Method : Screwless
•Mounting method : Direct attachment
For complete product overview and details on Clutch Lock Terminal Block, Compact Series (Assembly) TWM (Kasuga Electric Works) see the sections below:
Part Number |
---|
TWM20B02 |
TWM20B04 |
TWM20B08 |
TWM20B12 |
TWM20B16 |
TWM20B20 |
TWM25B03 |
TWM25B06 |
TWM25B20 |
TWM26B02 |
TWM26B04 |
TWM26B05 |
TWM26B10 |
Part Number |
---|
Loading...
Wiring Method | Screwless | Mounting method | Direct attachment | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Rated current (JIS)(A) | 20 | Rated current (IEC)(A) | 22 | Rated current (UL)(A) | 16 |
Pitch between terminals(mm) | 4.6 | Cover (accessory) | None | Nameplate (included) | Present |
Color | Gray | Button (clutch lock terminal block) | With button | Specification type | Without screw |
Protective structure | IP20 | UL standard | ○ | C-UL standard | ○ |
CE standard | ○ | TÜV standard | ○ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy