(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clutch Lock Terminal Block, Compact Series (Rail), Ground Dedicated【10 Pieces Per Package】

Clutch Lock Terminal Block, Compact Series (Rail), Ground Dedicated
  • Volume Discount

•Number of input/outputs : 1 to 2, 2 to 2
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on Clutch Lock Terminal Block, Compact Series (Rail), Ground Dedicated (Kasuga Electric Works) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TW25DE
TW26DE
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number of input/outputs

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1 to 2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2 to 2
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number of input/outputs

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Parts/Completed products Individual parts
Pitch between terminals(mm) 4.6 Cover (accessory) None Nameplate (included) None
Passage Possible Color Green, Yellow (Marble) Button (clutch lock terminal block) With button
Specifications Standard: CE/UL/c-UL/CSA Number with packs(Piece) 10 Specification type Without screw
Protective structure IP20

Additional Products in this Category

Tech Support