(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Space-saving single level pass through terminal block with DIN rail mounting. The spring crimping allows wires to be easily connected and secured without the need for special tools, and with a pitch of of only 5.0 mm, it offers a slim profile that is almost half the width of a traditional screw terminal block with the same capacity.
[Features]
・Choose from ground or relay-to-branch models.
・Blue, green-yellow, gray, and orange color options available.
・Comes in 1-to-1, 1-to-2, and 2-to-2 input/output variations.
・28 AWG (0.08mm²) to 13 AWG (2.5 mm²) wire compatible.
・300, 500, and 600 Voltage rated options.
・5A, 20A, and 24A rated current options.
Part Number |
---|
870-501 |
870-507 |
870-508 |
870-531 |
870-681 |
870-682 |
870-684 |
870-687 |
870-831 |
870-832 |
870-834 |
870-837 |
870-901 |
870-902 |
870-904 |
870-907 |
Part Number |
---|
Loading...
Wiring Method | Screwless | Mounting method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Terminal Thickness (Pitch)(mm) | 5 | Conforming wire | Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) | Compatible Wire Cross Section(mm2) | 0.08 to 2.5 (4"f") |
Compatible Wire Size(AWG) | 28 to 12 | Maximum Outer Diameter of Coat(Φ mm) | 4.2 | Note 2 | "f" added to the compatible wire cross section means a flexible stranded wire. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy