(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Fuse terminal block / screw connection / 500 to 690 V / 6.3 to 32 A / 0.5 to 25 mm2 / 35 mm rail / CE, UL, CSA, etc.
Part Number
Configured Part Number is shown.
1011300000
Wiring Method | Screw | Mounting method | For DIN35 mm (TS35) | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of electrodes(Pole) | 1 | Screw size | M3.5 | Number of input/outputs | 1 to 1 |
Rated current (IEC)(A) | 6.3 | Rated current (UL)(A) | 6.3 | Pitch between terminals(mm) | 7.9 |
Rated wire size(mm2) | 6 | Wire connection range Min to Max(mm2) | 0.5 to 10 | Rated voltage (IEC)(V) | 500 |
Rated voltage (UL)(V) | 300 | LED/Glow lamp | 10-36 V AC/DC with LED | Model | WSI6/LD10-36VDC/AC |
Included cover | None | Driver cutting edge dimension(mm) | 4.0 x 0.8 | Wire coating peeling length(mm) | 12 |
Terminal screw tightening torque(Nm) | 0.8 to 1.6 | Flame retardant class UL94 | V-0 | Impulse withstand voltage(kV) | 6 |
Please check the type/dimensions/specifications of the part 1011300000 in the WSI Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy