(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIN Rail Relaying Terminal Block / 2006 Series / Ferrule Crimp Twisted Wire, Single Wire Immediate Bonding Possible

DIN Rail Relaying Terminal Block / 2006 Series / Ferrule Crimp Twisted Wire, Single Wire Immediate Bonding Possible
  • Volume Discount

•Wiring Method: Screwless
•Rated Current (UL) (A): 50
•Mounting Method: DIN rail mount
•Parts/Completed Product: Individual parts
•Number Of Electrodes (Pole): 1

PDF

Part Number

Configured Part Number is shown.

Part Number
2006-1201
2006-1202
2006-1204
2006-1207
2006-1301
2006-1302
2006-1304
2006-1307
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated voltage
(V)
Rated current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
1 Piece(s)Available

8 Days or more

101 to 150Relay / BranchGray2 lines80041(57)60060050
1 Piece(s)Available

8 Days or more

101 to 150Relay / BranchOrange2 lines80041(57)60060050
1 Piece(s)Available

8 Days or more

101 to 150Relay / BranchBlue2 lines80041(57)60060050
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 2-Ground wireGreen yellow2 lines-----
1 Piece(s)Available

8 Days or more

101 to 250Relay / BranchGray3 lines80041(57)60060050
1 Piece(s)Available

8 Days or more

101 to 250Relay / BranchOrange3 lines80041(57)60060050
1 Piece(s)Available

8 Days or more

101 to 250Relay / BranchBlue3 lines80041(57)60060050
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 3-Ground wireGreen yellow3 lines-----
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated voltage
(V)
Rated current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Parts/Completed products Individual parts
Number of electrodes(Pole) 1 Terminal Thickness (Pitch)(mm) 7.5 Conforming wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)
Compatible Wire Cross Section(mm2) 0.5 to 6 (10) Compatible Wire Size(AWG) 20 to 8 Maximum Outer Diameter of Coat(Φ mm) 7

Additional Products in this Category

Tech Support