(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screw connection / 35, 32 mm rail / CE, UL, CSA, etc.
Part Number
Configured Part Number is shown.
0380460000
Wiring Method | Screw | Mounting method | [DIN rail mount] For DIN35 mm (TS35) |
---|---|---|---|
Parts/Completed products | Individual parts | Number of electrodes(Pole) | 1 |
Screw size | [Other] M2.5 | Number of input/outputs | 1 to 1 |
Rated current (IEC)(A) | 24 | Rated current (UL)(A) | 20 |
Type | Conductor terminal block | Features | None |
Pitch between terminals(mm) | 6.1 | Color | Beige |
Show More | |||
Rated wire size(mm2) | 2.5 | Rated wire size (AWG) | 12 |
Wire connection range Min to Max(mm2) | 0.13 to 6 | Rated voltage (IEC)(V) | 800 |
Rated voltage (UL)(V) | 600 | LED/Glow lamp | None |
Model | SAK2.5/35 | Included cover | None |
Driver cutting edge dimension(mm) | 0.6 x 3.5 | Wire coating peeling length(mm) | 10 |
Terminal screw tightening torque(Nm) | 0.4 to 0.6 | Flame retardant class UL94 | V2 |
Impulse withstand voltage(kV) | 8 | - | - |
Show Less |
Wiring Method | Screw | Mounting method | For DIN35 mm (TS35) | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of electrodes(Pole) | 1 | Screw size | M2.5 | Number of input/outputs | 1 to 1 |
Rated current (IEC)(A) | 24 | Rated current (UL)(A) | 20 | Type | Conductor terminal block |
Features | None | Pitch between terminals(mm) | 6.1 | Color | Beige |
Rated wire size(mm2) | 2.5 | Rated wire size (AWG) | 12 | Wire connection range Min to Max(mm2) | 0.13 to 6 |
Rated voltage (IEC)(V) | 800 | Rated voltage (UL)(V) | 600 | LED/Glow lamp | None |
Model | SAK2.5/35 | Included cover | None | Driver cutting edge dimension(mm) | 0.6 x 3.5 |
Wire coating peeling length(mm) | 10 | Terminal screw tightening torque(Nm) | 0.4 to 0.6 | Flame retardant class UL94 | V2 |
Impulse withstand voltage(kV) | 8 |
Please check the type/dimensions/specifications of the part 0380460000 in the SAK Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy