(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dowel Pins - Straight, Undersized, Single Side Tapped, Air Vent, g6 Tolerance

Dowel Pins - Straight, Undersized, Single Side Tapped, Air Vent, g6 Tolerance

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Style: Undersized Pin
•Shaft End Shape: Tapped
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: Both Sides Tapered

  • inCAD Components
・Materials
Type[ M ]Material[ H ]Hardness
MSTG52100 Bearing Steel45~50HRC
MSTSG440C Stainless Steel45~50HRC

Specifications

Part Number-L
MSH2
MSGB3
-
-
6
12
12MxPDg6Part NumberL
TypeD
1.5 0.3 3x0.56 -0.004
-0.012
MSTG5101520
2.0 0.3 4x0.78 61015202530
2.0 0.55x0.88 -0.005
-0.014
8152025303540
2.50.56x1.010 102025303540
2.516x1.010-0.006
-0.017
1230354045
12MxPDg6Part NumberL
TypeD
1.5 0.3 3x0.56 -0.004
-0.012
MSTSG5101520
2.0 0.3 4x0.78 61015202530
2.0 0.55x0.88 -0.005
-0.014
81520253040
2.50.56x1.010 1020253040

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSTG5-10
MSTG5-15
MSTG5-20
MSTG6-10
MSTG6-15
MSTG6-20
MSTG6-25
MSTG6-30
MSTG8-15
MSTG8-20
MSTG8-25
MSTG8-30
MSTG8-35
MSTG8-40
MSTG10-20
MSTG10-25
MSTG10-30
MSTG10-35
MSTG10-40
MSTG12-30
MSTG12-35
MSTG12-40
MSTG12-45
MSTSG5-10
MSTSG5-15
MSTSG5-20
MSTSG6-10
MSTSG6-15
MSTSG6-20
MSTSG6-25
MSTSG6-30
MSTSG8-15
MSTSG8-20
MSTSG8-25
MSTSG8-30
MSTSG8-40
MSTSG10-20
MSTSG10-25
MSTSG10-30
MSTSG10-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
Material Details
1 Piece(s)Available

Same day

Stock

10510[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10515[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10520[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10610[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10615[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10620[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10625[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10630[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10815[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10820[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10825[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10830[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10835[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10840[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

101020[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

101025[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

101030[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

101035[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

101040[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

101230[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

101235[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

101240[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

101245[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10615[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10630[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10815[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10820[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10825[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10830[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10840[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

101020[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

101025[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

101030[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

101040[Stainless Steel] 440C Stainless Steel

Loading...

  1. 1

More Information

Air Vent Depth
All air vents are
identical in depth.
MSTSG
MSTG
[ ! ]1 / 2 dimension may become larger than the value shown in the catalog due to polishing process.
 

Basic Information

Shape Straight/Parallel Joggling Style Negative Tolerance Shaft End Shape Internal Thread
Type Straight End Shapes Both Sides Tapered Fit Tolerance g6
Tapped Holes One Side Tapped Air Vent Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.