(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dowel Pins - Straight, Undersized, Single Side Tapped, h7 Tolerance

Dowel Pins - Straight, Undersized, Single Side Tapped, h7 Tolerance

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/05/2024
  • Volume Discount
  • Degreasing

•Style: Undersized Pin
•Shaft End Shape: Tapped
•Material: 440C Stainless Steel
•Type: Straight/Dual-Fit
•Type: Straight

  • inCAD Components
Dowel Pins - Undersized, One End Tapped (h7) -:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
MSHT440C Stainless Steel40~50HRC

Specifications

Part Number-L
MSH2
MSGB3
-
-
6
12
12M
x
P
Dh7Part NumberL
TypeD
1.5 0.3 3
x
0.5
6 0
- 0.012
MSHT51015202530     
2.0 0.5 4
x
0.7
*86101520253035404550 
2.5 5
x
0.8
0
- 0.015
8 1520253035404550 
1.0 6
x
1.0
1010 1520253035404550 
0
- 0.018
12    3035404550 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSHT5-10
MSHT5-15
MSHT5-20
MSHT5-25
MSHT5-30
MSHT6-10
MSHT6-15
MSHT6-20
MSHT6-25
MSHT6-30
MSHT6-35
MSHT6-40
MSHT6-45
MSHT6-50
MSHT8-15
MSHT8-20
MSHT8-25
MSHT8-30
MSHT8-35
MSHT8-40
MSHT8-45
MSHT8-50
MSHT10-15
MSHT10-20
MSHT10-25
MSHT10-30
MSHT10-35
MSHT10-40
MSHT10-45
MSHT10-50
MSHT12-30
MSHT12-35
MSHT12-40
MSHT12-45
MSHT12-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
1 Piece(s)Available

Same day

Stock

10510
1 Piece(s)Available

Same day

Stock

10515
1 Piece(s)Available

Same day

Stock

10520
1 Piece(s)Available

Same day

Stock

10525
1 Piece(s)Available

Same day

Stock

10530
1 Piece(s)Available

Same day

Stock

10610
1 Piece(s)Available

Same day

Stock

10615
1 Piece(s)Available

Same day

Stock

10620
1 Piece(s)Available

Same day

Stock

10625
1 Piece(s)Available

Same day

Stock

10630
1 Piece(s)Available

Same day

Stock

10635
1 Piece(s)Available

Same day

Stock

10640
1 Piece(s)Available

Same day

Stock

10645
1 Piece(s)Available

Same day

Stock

10650
1 Piece(s)Available

Same day

Stock

10815
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

Same day

Stock

10825
1 Piece(s)Available

Same day

Stock

10830
1 Piece(s)Available

Same day

Stock

10835
1 Piece(s)Available

Same day

Stock

10840
1 Piece(s)Available

Same day

Stock

10845
1 Piece(s)Available

Same day

Stock

10850
1 Piece(s)Available

Same day

Stock

101015
1 Piece(s)Available

Same day

Stock

101020
1 Piece(s)Available

Same day

Stock

101025
1 Piece(s)Available

Same day

Stock

101030
1 Piece(s)Available

Same day

Stock

101035
1 Piece(s)Available

Same day

Stock

101040
1 Piece(s)Available

Same day

Stock

101045
1 Piece(s)Available

Same day

Stock

101050
1 Piece(s)Available

Same day

Stock

101230
1 Piece(s)Available

Same day

Stock

101235
1 Piece(s)Available

Same day

Stock

101240
1 Piece(s)Available

Same day

Stock

101245
1 Piece(s)Available

Same day

Stock

101250

Loading...

  1. 1

More Information

[ ! ]When D=5 or 6 and L=10, the pilot hole for tapping may go through.
[ ! ]*ℓ=6 only when D=6 and L=10
[ ! ]1 / ℓ2 dimension may become larger than the value shown in the catalog due to polishing process.
 

Basic Information

Shape Straight/Parallel Joggling Style Negative Tolerance Shaft End Shape Internal Thread
Material Details 440C Stainless Steel Type Straight End Shapes Both Sides Tapered
Fit Tolerance h7 Tapped Holes One Side Tapped Air Vent None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.