(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dowel Pins - Straight, Undersized, One End Chamfered, One End Radiused, g6 Tolerance

Dowel Pins - Straight, Undersized, One End Chamfered, One End Radiused, g6 Tolerance

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount

•Style: Undersized Pin
•Shaft End Shape: Standard
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: One Side Tapered, One Side Spherical

  • inCAD Components
・Materials
Type[ M ]Material[ H ]Hardness
MSGB52100 Bearing Steel58HRC~
MSGS440C Stainless Steel58HRC~
MSGSS304 Stainless Steel-

Specifications

Part Number-L
MSH2
MSGB3
-
-
6
12
1Dg6Part NumberL
TypeD
1.0- 0.002
- 0.008
MSGB
MSGS
MSGSS
268101215  
36810121520 
1.5- 0.004
- 0.012
4 810121520 
5 810121520 
2.06 *810121520 
- 0.005
- 0.014
8  *10*121520*25
Sizes marked with * are available for MSGSS only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSGB2-6
MSGB2-8
MSGB2-10
MSGB2-12
MSGB2-15
MSGB3-6
MSGB3-8
MSGB3-10
MSGB3-12
MSGB3-15
MSGB3-20
MSGB4-8
MSGB4-10
MSGB4-12
MSGB4-15
MSGB4-20
MSGB5-8
MSGB5-10
MSGB5-12
MSGB5-15
MSGB5-20
MSGB6-10
MSGB6-12
MSGB6-15
MSGB6-20
MSGB8-15
MSGB8-20
MSGS2-6
MSGS2-8
MSGS2-10
MSGS2-12
MSGS2-15
MSGS3-6
MSGS3-8
MSGS3-10
MSGS3-12
MSGS3-15
MSGS3-20
MSGS4-8
MSGS4-10
MSGS4-12
MSGS4-15
MSGS4-20
MSGS5-8
MSGS5-10
MSGS5-12
MSGS5-15
MSGS5-20
MSGS6-10
MSGS6-12
MSGS6-15
MSGS6-20
MSGS8-15
MSGS8-20
MSGSS2-6
MSGSS2-8
MSGSS2-10
MSGSS2-12
MSGSS2-15
MSGSS3-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
Material Details
1 Piece(s)Available

8 Days or more

1026[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

1028[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10210[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10212[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10215[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

1036[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

1038[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10310[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10312[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10315[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10320[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

1048[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10410[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10412[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10415[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10420[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

1058[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10510[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10512[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10515[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10520[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10610[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10612[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10615[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10620[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

10815[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10820[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

1026[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

1028[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10210[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10212[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10215[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

1036[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

1038[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10310[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10312[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10315[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10320[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

1048[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10410[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10412[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10415[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10420[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

1058[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10510[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10512[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10515[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10520[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10610[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10612[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10615[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10620[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10815[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10820[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

1026[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

1028[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10210[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10212[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10215[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

1036[Stainless Steel] 304 Stainless Steel

Loading...

 

Basic Information

Shape Straight/Parallel Joggling Style Negative Tolerance Shaft End Shape Standard
Type Straight End Shapes One Side Tapered, One Side Spherical Fit Tolerance g6
Tapped Holes None Air Vent None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.