(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Pin (Light Load)【1-1,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
NP-1.6-5
NP-1.6-8
NP-1.6-10
NP-1.6-12
NP-1.6-14
NP-1.6-16
NP-1.6-18
NP-2-5
NP-2-6
NP-2-8
NP-2-10
NP-2-12
NP-2-14
NP-2-16
NP-2-18
NP-2-20
NP-2.5-5
NP-2.5-6
NP-2.5-8
NP-2.5-10
NP-2.5-12
NP-2.5-16
NP-2.5-18
NP-2.5-20
NP-2.5-22
NP-2.5-25
NP-3-6
NP-3-8
NP-3-10
NP-3-12
NP-3-14
NP-3-16
NP-3-18
NP-3-20
NP-3-22
NP-3-25
NP-3-28
NP-3-30
NP-3-36
NP-3-40
NP-3-45
NP-3-50
NP-4-10
NP-4-12
NP-4-15
NP-4-16
NP-4-18
NP-4-20
NP-4-24
NP-4-26
NP-4-28
NP-4-30
NP-4-32
NP-4-40
NP-4-X8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length l
(mm)
Outer Diameter D (Maximum)
(mm)
Outer Diameter D (Minimum)
(mm)
Min. Qty of Sale
1 Piece(s)Available

8 Days or more

101.651.81.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101.681.81.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101.6101.81.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101.6121.81.7Low Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

101.6141.81.7Box/package

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

101.6161.81.7Box/package

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

101.6181.81.7Box/package
1 Piece(s)Available

8 Days or more

10252.252.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10262.252.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10282.252.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102102.252.15Low Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102122.252.15Box/package
1 Piece(s)Available

8 Days or more

102142.252.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102162.252.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102182.252.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102202.252.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102.552.752.65Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102.562.752.65Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102.582.752.65Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102.5102.752.65Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102.5122.752.65Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102.5162.752.65Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102.5182.752.65Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

10 Days or more

102.5202.752.65Box/package
1 Piece(s)Available

8 Days or more

102.5222.752.65Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

10 Days or more

102.5252.752.65Box/package
1 Piece(s)Available

8 Days or more

10363.253.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10383.253.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103103.253.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103123.253.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103143.253.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103163.253.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103183.253.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103203.253.15Low Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

103223.253.15Box/package
1 Piece(s)Available

8 Days or more

103253.253.15Low Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

103283.253.15Box/package

500 Pieces Per Package

1 Pack(s)Available

24 Days or more

103303.253.15Box/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

103363.253.15Box/package
1 Piece(s)Available

8 Days or more

103403.253.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

30 Days or more

103453.253.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103503.253.15Low Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

104104.44.2Box/package

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

104124.44.2Box/package

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

104154.44.2Box/package

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

104164.44.2Box/package
1 Piece(s)Available

8 Days or more

104184.44.2Low Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

104204.44.2Box/package

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

104244.44.2Box/package
1 Piece(s)Available

8 Days or more

104264.44.2Low Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

104284.44.2Box/package

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

104304.44.2Box/package

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

104324.44.2Box/package

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

104404.44.2Box/package

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

10484.44.2Box/package

Loading...

  1. 1

Basic Information

Shape Spring Pin Style Positive Tolerance Shaft End Shape Standard
Properties Light Load Material Details Stainless Steel Surface Finish No
Hardness(HRC) 45~50

Additional Products in this Category

Tech Support