(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Style: Oversized Pin
•Shaft End Shape: Tapped
•Material: W1-9 Tool Steel
•Type: Taper
•Type: Tapered
Part Number
Configured Part Number is shown.
Part Number | - | L |
MSTP5 MSTMS6 | - - | 10 20 |
MxP | ℓ | Part Number | L | |||||
Type | D | |||||||
5x0.8 | 9 | MTT | 8 | 30 | 40 | |||
6x1.0 | 10 | 10 | 40 | 50 | ||||
12 | 40 | 50 | ||||||
8x1.25 | 14 | 13 | 50 | 60 | ||||
10x1.5 | 16 | 16 | 60 | 70 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MTT8-30 |
MTT8-40 |
MTT10-40 |
MTT10-50 |
MTT12-40 |
MTT12-50 |
MTT13-50 |
MTT13-60 |
MTT16-60 |
MTT16-70 |
Loading...
Shape | Taper | Style | Positive Tolerance | Shaft End Shape | Internal Thread |
---|---|---|---|---|---|
Material Details | W1-9 Tool Steel | Type | Tapered | End Shapes | One Side Spherical |
Fit Tolerance | +0.002/0 | Tapped Holes | One Side Tapped | Air Vent | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy