(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Dowel Pins - Straight, Oversized, Both Ends Chamfered

Dowel Pins - Straight, Oversized, Both Ends Chamfered

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Style: Oversized Pin
•Shaft End Shape: Standard
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: Both Sides Tapered

  • inCAD Components

PDFP.2019-2449

Unit examples related to this product
・Materials
Type[ M ]Material[ H ]Hardness
MSCM440C Stainless Steel58HRC~
MSCSM304 Stainless Steel-

Specifications

Part Number-L
MS2
MSCM4
MSV2
-
-
-
10
12
6
CPart NumberL
TypeD
0.3
or Less
MSCM268101215
310121520
410121520
0.5510121520
61012152025
CPart NumberL
TypeD
0.3
or Less
MSCSM268101215
310121520
410121520
0.5510121520
61012152025

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSCM2-6
MSCM2-8
MSCM2-10
MSCM2-12
MSCM2-15
MSCM3-10
MSCM3-12
MSCM3-15
MSCM3-20
MSCM4-10
MSCM4-12
MSCM4-15
MSCM4-20
MSCM5-10
MSCM5-12
MSCM5-15
MSCM5-20
MSCM6-10
MSCM6-12
MSCM6-15
MSCM6-20
MSCM6-25
MSCSM2-6
MSCSM2-8
MSCSM2-10
MSCSM2-12
MSCSM2-15
MSCSM3-10
MSCSM3-12
MSCSM3-15
MSCSM3-20
MSCSM4-10
MSCSM4-12
MSCSM4-15
MSCSM4-20
MSCSM5-10
MSCSM5-12
MSCSM5-15
MSCSM5-20
MSCSM6-10
MSCSM6-12
MSCSM6-15
MSCSM6-20
MSCSM6-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
Material Details
1 Piece(s)Available

Same day

Stock

1026[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

1028[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10210[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10212[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10215[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10310[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10312[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10315[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10320[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10410[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10412[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10415[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10420[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10510[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10512[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10515[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10610[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10612[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10615[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10620[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10625[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

1026[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

1028[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10210[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10212[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10215[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10312[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10315[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10320[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10415[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10512[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10612[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10615[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] 304 Stainless Steel

Loading...

  1. 1
 

Basic Information

Shape Straight/Parallel Joggling Style Positive Tolerance Shaft End Shape Standard
Type Straight End Shapes Both Sides Tapered Fit Tolerance +0.01/+0.005
Tapped Holes None Air Vent None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.