(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Grooved Pin A Type【1-1,000 Pieces Per Package】

Part Number
SPRINGPINFA-ST-D1.5-20
SPRINGPINFA-ST-D2.5-30
SPRINGPINFA-ST-D4-16
SPRINGPINFA-ST-D4-20
SPRINGPINFA-ST-D6-16
SPRINGPINFA-ST-D6-20
SPRINGPINFA-ST-D6-36
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
O.D.(Max)
(mm)
Min. Qty of Sale

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

101.5201.6Box/package

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

102.5302.65Box/package
1 Piece(s)Available

8 Days or more

104164.35Low Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

104204.35Box/package

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

106166.35Box/package
1 Piece(s)Available

8 Days or more

106206.35Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

106366.3Box/package

Loading...

  1. 1

Basic Information

Shape Spring Pin Style Positive Tolerance Shaft End Shape Standard
Properties General Material Details Steel Surface Finish Black Oxide Coating

Additional Products in this Category

Tech Support