(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round head, selectable tip, externally threaded shank.

Large Head Locating Pins - Round head, selectable tip, externally threaded shank.
  • Lead Time Reduction

Screw-fitting type Locating Pins without pilot.

  • METRIC
  • inCAD Components
・Materials
Material No.[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
O1 Tool Steel-Treated Hardness: 60~63HRCJPNG
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness: 750HV~
GJPNG
SKS3 Tool Steel or Equiv.--BJPNG
304 Stainless Steel--SJPNG

Specifications

Part Number-P-B-R-G
JPNGA3
JPNGB5
-
-
P4
P6
-
-
B2
B3
-
 
R2
 

-

G3
Part NumberP
0.1mm Increment
B
0.1mm Increment
R
1mm Increment
G
1mm Increment
TypeTip ShapeM (Coarse)
A Shape, C Shape onlyB Shape only
JPNG
GJP
NG
BJPNG
SJPNG
A
B
C
33.5~8.01.0~10.0A Shape
R≥P/2


C Shape
R≤P/2
B Shape
G≤P
44.5~8.0
55.5~8.0
66.5~10.01.0~15.0
89.0~15.01.0~30.0
1011.0~17.03.0~30.0
1213.0~20.0
1617.0~27.05.0~30.0
2021.0~30.0

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Locating Pins -Full Thread-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BJPNGA3-P[3.5-8/0.1]-B[1-10/0.1]-R[2-500/1]
BJPNGA4-P[4.5-8/0.1]-B[1-10/0.1]-R[3-500/1]
BJPNGA5-P[5.5-8/0.1]-B[1-10/0.1]-R[3-500/1]
BJPNGA6-P[6.5-10/0.1]-B[1-15/0.1]-R[4-500/1]
BJPNGA8-P[9-15/0.1]-B[1-30/0.1]-R[5-500/1]
BJPNGA10-P[11-17/0.1]-B[3-30/0.1]-R[6-500/1]
BJPNGA12-P[13-20/0.1]-B[3-30/0.1]-R[7-500/1]
BJPNGA16-P[17-27/0.1]-B[5-30/0.1]-R[9-500/1]
BJPNGA20-P[21-30/0.1]-B[5-30/0.1]-R[11-500/1]
BJPNGB3-P[3.5-8/0.1]-B[1-10/0.1]-G[1-8/1]
BJPNGB4-P[4.5-8/0.1]-B[1-10/0.1]-G[1-7/1]
BJPNGB5-P[5.5-8/0.1]-B[1-10/0.1]-G[1-8/1]
BJPNGB6-P[6.5-10/0.1]-B[1-15/0.1]-G[1-10/1]
BJPNGB8-P[9-15/0.1]-B[1-30/0.1]-G[1-15/1]
BJPNGB10-P[11-17/0.1]-B[3-30/0.1]-G[1-15/1]
BJPNGB12-P[13-20/0.1]-B[3-30/0.1]-G[1-18/1]
BJPNGB16-P[17-27/0.1]-B[5-30/0.1]-G[1-25/1]
BJPNGB20-P[21-30/0.1]-B[5-30/0.1]-G[1-30/1]
BJPNGC3-P[3.5-8/0.1]-B[1-10/0.1]-R[1-3/1]
BJPNGC4-P[4.5-8/0.1]-B[1-10/0.1]-R[1-3/1]
BJPNGC5-P[5.5-8/0.1]-B[1-10/0.1]-R[1-4/1]
BJPNGC6-P[6.5-10/0.1]-B[1-15/0.1]-R[1-5/1]
BJPNGC8-P[9-15/0.1]-B[1-30/0.1]-R[1-6/1]
BJPNGC10-P[11-17/0.1]-B[3-30/0.1]-R[1-7/1]
BJPNGC12-P[13-20/0.1]-B[3-30/0.1]-R[1-9/1]
BJPNGC16-P[17-27/0.1]-B[5-30/0.1]-R[1-12/1]
BJPNGC20-P[21-30/0.1]-B[5-30/0.1]-R[1-15/1]
GJPNGA3-P[3.5-8/0.1]-B[1-10/0.1]-R[2-500/1]
GJPNGA4-P[4.5-8/0.1]-B[1-10/0.1]-R[3-500/1]
GJPNGA5-P[5.5-8/0.1]-B[1-10/0.1]-R[3-500/1]
GJPNGA6-P[6.5-10/0.1]-B[1-15/0.1]-R[4-500/1]
GJPNGA8-P[9-15/0.1]-B[1-30/0.1]-R[5-500/1]
GJPNGA10-P[11-17/0.1]-B[3-30/0.1]-R[6-500/1]
GJPNGA12-P[13-20/0.1]-B[3-30/0.1]-R[7-500/1]
GJPNGA16-P[17-27/0.1]-B[5-30/0.1]-R[9-500/1]
GJPNGA20-P[21-30/0.1]-B[5-30/0.1]-R[11-500/1]
GJPNGB3-P[3.5-8/0.1]-B[1-10/0.1]-G[1-8/1]
GJPNGB4-P[4.5-8/0.1]-B[1-10/0.1]-G[1-7/1]
GJPNGB5-P[5.5-8/0.1]-B[1-10/0.1]-G[1-8/1]
GJPNGB6-P[6.5-10/0.1]-B[1-15/0.1]-G[1-10/1]
GJPNGB8-P[9-15/0.1]-B[1-30/0.1]-G[1-15/1]
GJPNGB10-P[11-17/0.1]-B[3-30/0.1]-G[1-17/1]
GJPNGB12-P[13-20/0.1]-B[3-30/0.1]-G[1-18/1]
GJPNGB16-P[17-27/0.1]-B[5-30/0.1]-G[1-25/1]
GJPNGB20-P[21-30/0.1]-B[5-30/0.1]-G[1-30/1]
GJPNGC3-P[3.5-8/0.1]-B[1-10/0.1]-R[1-3/1]
GJPNGC4-P[4.5-8/0.1]-B[1-10/0.1]-R[1-3/1]
GJPNGC5-P[5.5-8/0.1]-B[1-10/0.1]-R[1-4/1]
GJPNGC6-P[6.5-10/0.1]-B[1-15/0.1]-R[1-5/1]
GJPNGC8-P[9-15/0.1]-B[1-30/0.1]-R[1-6/1]
GJPNGC10-P[11-17/0.1]-B[3-30/0.1]-R[1-7/1]
GJPNGC12-P[13-20/0.1]-B[3-30/0.1]-R[1-9/1]
GJPNGC16-P[17-27/0.1]-B[5-30/0.1]-R[1-12/1]
GJPNGC20-P[21-30/0.1]-B[5-30/0.1]-R[1-15/1]
JPNGA3-P[3.5-8/0.1]-B[1-10/0.1]-R[2-500/1]
JPNGA4-P[4.5-8/0.1]-B[1-10/0.1]-R[3-500/1]
JPNGA5-P[5.5-8/0.1]-B[1-10/0.1]-R[3-500/1]
JPNGA6-P[6.5-10/0.1]-B[1-15/0.1]-R[4-500/1]
JPNGA8-P[9-15/0.1]-B[1-30/0.1]-R[5-500/1]
JPNGA10-P[11-17/0.1]-B[3-30/0.1]-R[6-500/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Tip Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounting Side Outer Dia. M G
(mm)
Positioning Part Length B
(mm)
R
(mm)
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelNo[None] No3.5 ~ 83-1 ~ 102 ~ 500
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelNo[None] No4.5 ~ 84-1 ~ 103 ~ 500
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelNo[None] No5.5 ~ 85-1 ~ 103 ~ 500
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelNo[None] No6.5 ~ 106-1 ~ 154 ~ 500
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelNo[None] No9 ~ 158-1 ~ 305 ~ 500
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelNo[None] No11 ~ 1710-3 ~ 306 ~ 500
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelNo[None] No13 ~ 2012-3 ~ 307 ~ 500
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelNo[None] No17 ~ 2716-5 ~ 309 ~ 500
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelNo[None] No21 ~ 3020-5 ~ 3011 ~ 500
1 Piece(s)

9 Days or more

10Tapered[Steel] O1 Tool SteelNo[None] No3.5 ~ 831 ~ 81 ~ 10-
1 Piece(s)

9 Days or more

10Tapered[Steel] O1 Tool SteelNo[None] No4.5 ~ 841 ~ 71 ~ 10-
1 Piece(s)

9 Days or more

10Tapered[Steel] O1 Tool SteelNo[None] No5.5 ~ 851 ~ 81 ~ 10-
1 Piece(s)

9 Days or more

10Tapered[Steel] O1 Tool SteelNo[None] No6.5 ~ 1061 ~ 101 ~ 15-
1 Piece(s)

9 Days or more

10Tapered[Steel] O1 Tool SteelNo[None] No9 ~ 1581 ~ 151 ~ 30-
1 Piece(s)

9 Days or more

10Tapered[Steel] O1 Tool SteelNo[None] No11 ~ 17101 ~ 153 ~ 30-
1 Piece(s)

9 Days or more

10Tapered[Steel] O1 Tool SteelNo[None] No13 ~ 20121 ~ 183 ~ 30-
1 Piece(s)

9 Days or more

10Tapered[Steel] O1 Tool SteelNo[None] No17 ~ 27161 ~ 255 ~ 30-
1 Piece(s)

9 Days or more

10Tapered[Steel] O1 Tool SteelNo[None] No21 ~ 30201 ~ 305 ~ 30-
1 Piece(s)

9 Days or more

10Taper R[Steel] O1 Tool SteelNo[None] No3.5 ~ 83-1 ~ 101 ~ 3
1 Piece(s)

9 Days or more

10Taper R[Steel] O1 Tool SteelNo[None] No4.5 ~ 84-1 ~ 101 ~ 3
1 Piece(s)

9 Days or more

10Taper R[Steel] O1 Tool SteelNo[None] No5.5 ~ 85-1 ~ 101 ~ 4
1 Piece(s)

9 Days or more

10Taper R[Steel] O1 Tool SteelNo[None] No6.5 ~ 106-1 ~ 151 ~ 5
1 Piece(s)

9 Days or more

10Taper R[Steel] O1 Tool SteelNo[None] No9 ~ 158-1 ~ 301 ~ 6
1 Piece(s)

9 Days or more

10Taper R[Steel] O1 Tool SteelNo[None] No11 ~ 1710-3 ~ 301 ~ 7
1 Piece(s)

9 Days or more

10Taper R[Steel] O1 Tool SteelNo[None] No13 ~ 2012-3 ~ 301 ~ 9
1 Piece(s)

9 Days or more

10Taper R[Steel] O1 Tool SteelNo[None] No17 ~ 2716-5 ~ 301 ~ 12
1 Piece(s)

9 Days or more

10Taper R[Steel] O1 Tool SteelNo[None] No21 ~ 3020-5 ~ 301 ~ 15
1 Piece(s)

12 Days or more

10R[Steel] O1 Tool SteelHardenedHard Chrome Plating3.5 ~ 83-1 ~ 102 ~ 500
1 Piece(s)

12 Days or more

10R[Steel] O1 Tool SteelHardenedHard Chrome Plating4.5 ~ 84-1 ~ 103 ~ 500
1 Piece(s)

12 Days or more

10R[Steel] O1 Tool SteelHardenedHard Chrome Plating5.5 ~ 85-1 ~ 103 ~ 500
1 Piece(s)

12 Days or more

10R[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 106-1 ~ 154 ~ 500
1 Piece(s)

12 Days or more

10R[Steel] O1 Tool SteelHardenedHard Chrome Plating9 ~ 158-1 ~ 305 ~ 500
1 Piece(s)

12 Days or more

10R[Steel] O1 Tool SteelHardenedHard Chrome Plating11 ~ 1710-3 ~ 306 ~ 500
1 Piece(s)

12 Days or more

10R[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 2012-3 ~ 307 ~ 500
1 Piece(s)

12 Days or more

10R[Steel] O1 Tool SteelHardenedHard Chrome Plating17 ~ 2716-5 ~ 309 ~ 500
1 Piece(s)

12 Days or more

10R[Steel] O1 Tool SteelHardenedHard Chrome Plating21 ~ 3020-5 ~ 3011 ~ 500
1 Piece(s)

12 Days or more

10Tapered[Steel] O1 Tool SteelHardenedHard Chrome Plating3.5 ~ 831 ~ 81 ~ 10-
1 Piece(s)

12 Days or more

10Tapered[Steel] O1 Tool SteelHardenedHard Chrome Plating4.5 ~ 841 ~ 71 ~ 10-
1 Piece(s)

12 Days or more

10Tapered[Steel] O1 Tool SteelHardenedHard Chrome Plating5.5 ~ 851 ~ 81 ~ 10-
1 Piece(s)

12 Days or more

10Tapered[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 1061 ~ 101 ~ 15-
1 Piece(s)

12 Days or more

10Tapered[Steel] O1 Tool SteelHardenedHard Chrome Plating9 ~ 1581 ~ 151 ~ 30-
1 Piece(s)

12 Days or more

10Tapered[Steel] O1 Tool SteelHardenedHard Chrome Plating11 ~ 17101 ~ 173 ~ 30-
1 Piece(s)

12 Days or more

10Tapered[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 20121 ~ 183 ~ 30-
1 Piece(s)

12 Days or more

10Tapered[Steel] O1 Tool SteelHardenedHard Chrome Plating17 ~ 27161 ~ 255 ~ 30-
1 Piece(s)

12 Days or more

10Tapered[Steel] O1 Tool SteelHardenedHard Chrome Plating21 ~ 30201 ~ 305 ~ 30-
1 Piece(s)

12 Days or more

10Taper R[Steel] O1 Tool SteelHardenedHard Chrome Plating3.5 ~ 83-1 ~ 101 ~ 3
1 Piece(s)

12 Days or more

10Taper R[Steel] O1 Tool SteelHardenedHard Chrome Plating4.5 ~ 84-1 ~ 101 ~ 3
1 Piece(s)

12 Days or more

10Taper R[Steel] O1 Tool SteelHardenedHard Chrome Plating5.5 ~ 85-1 ~ 101 ~ 4
1 Piece(s)

12 Days or more

10Taper R[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 106-1 ~ 151 ~ 5
1 Piece(s)

12 Days or more

10Taper R[Steel] O1 Tool SteelHardenedHard Chrome Plating9 ~ 158-1 ~ 301 ~ 6
1 Piece(s)

12 Days or more

10Taper R[Steel] O1 Tool SteelHardenedHard Chrome Plating11 ~ 1710-3 ~ 301 ~ 7
1 Piece(s)

12 Days or more

10Taper R[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 2012-3 ~ 301 ~ 9
1 Piece(s)

12 Days or more

10Taper R[Steel] O1 Tool SteelHardenedHard Chrome Plating17 ~ 2716-5 ~ 301 ~ 12
1 Piece(s)

12 Days or more

10Taper R[Steel] O1 Tool SteelHardenedHard Chrome Plating21 ~ 3020-5 ~ 301 ~ 15
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelHardened[None] No3.5 ~ 83-1 ~ 102 ~ 500
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelHardened[None] No4.5 ~ 84-1 ~ 103 ~ 500
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelHardened[None] No5.5 ~ 85-1 ~ 103 ~ 500
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelHardened[None] No6.5 ~ 106-1 ~ 154 ~ 500
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelHardened[None] No9 ~ 158-1 ~ 305 ~ 500
1 Piece(s)

9 Days or more

10R[Steel] O1 Tool SteelHardened[None] No11 ~ 1710-3 ~ 306 ~ 500

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head Head Shape Round Drive No
Shank Style Male thread Tolerance of Positioning Side Outer Diameter 0/-0.1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.