(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inch Straight Push Pins - Flat tip, internally threaded shank.

Inch Straight Push Pins - Flat tip, internally threaded shank.
  • Lead Time Reduction

Manufactured in polyacetal which offers good electrical resistance. Available with flat head, configurable diameter and length. The L dimension is configurable in 0.001 intervals.

  • INCH

Pusher Pins - Flat (INCH):Related Image

Specifications

Pusher Pins - Flat (INCH):Related Image
Pusher Pins - Flat (INCH):Related Image

Alterations

Pusher Pins - Flat (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-PPFJ0.25-L[0.75-2/0.001]
U-PPFJ0.38-L[0.75-2.188/0.001]
U-PPFJ0.50-L[0.75-3/0.001]
U-PPFJ0.63-L[0.875-4/0.001]
U-PPFJ0.75-L[0.875-4/0.001]
U-PPFJ1.00-L[1-4/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShank Diameter
(Inch)
Full Length L
(mm)
Overall Length L
(inch)
1 Piece(s)

9 Days or more

101/4#5-400.75 ~ 2
1 Piece(s)

9 Days or more

103/8#8-320.75 ~ 2.188
1 Piece(s)

9 Days or more

101/2#10-320.75 ~ 3
1 Piece(s)

9 Days or more

105/81/4-200.875 ~ 4
1 Piece(s)

9 Days or more

103/41/4-200.875 ~ 4
1 Piece(s)

9 Days or more

1011/4-201 ~ 4

Loading...

  1. 1

Example

Pusher Pins - Flat (INCH):Related Image
 

Basic Information

Basic Shape Straight/With Air Vent Head Shape Round Head Tip Shape Flat
Drive No Shank Style Female Thread Material Polyacetal
Heat Treatment No Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01
Shank Dia. Tolerance 0/-0.01 Dimension Configurable Type L Dimension Configurable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.