(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - Transmission of heavy loads, AT5, AT10 series.

Timing Pulleys - Transmission of heavy loads, AT5, AT10 series.
  • Volume Discount
  • Spec Change

New: Available number of teeth increased on metric pulleys. [August 2023]
METRIC/ INCH Bores Available!

  • METRIC
  • INCH
  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

Part Number

Configured Part Number is shown.

Timing Pulleys - AT5 / AT10:Related ImageTiming Pulleys - AT5 / AT10:Related Image

[ ! ]For Keyway Dimension Details, see >> Click here
・Materials
Part Number[ M ]Material[ S ]Surface Treatment[ A ]Accessories
Set screws
AT5AT10PulleyFlange
Belt Width 10mmBelt Width 15mmBelt Width 15mmBelt Width 20mmBelt Width 25mm
A: 11.6 W: 16.5 L: 25 (27, 29)[ ! ]A: 16.6 W: 21.5 L: 30 (32, 34)[ ! ]A: 16.5 W: 22.5 L: 38 (40)[ ! ]A: 21.5 W: 27.5 L: 43 (45)[ ! ]A: 26.5 W: 32.5 L: 48 (50)[ ! ]
TTPA_ _-AT5100TTPA_ _-AT5150TTPA_ _-AT10150TTPA_ _-AT10200TTPA_ _-AT10250Aluminum Alloy 2000 series
(Duralumin)
Aluminum AlloyClear Anodize304 Stainless Steel
TTPB_ _-AT5100TTPB_ _-AT5150TTPB_ _-AT10150TTPB_ _-AT10200TTPB_ _-AT10250Black Anodize
TTPK_ _-AT5100TTPK_ _-AT5150TTPK_ _-AT10150TTPK_ _-AT10200TTPK_ _-AT10250Hard Clear Anodize*
TTPN_ _-AT5100TTPN_ _-AT5150TTPN_ _-AT10150TTPN_ _-AT10200TTPN_ _-AT10250Electroless Nickel Plating
[ ! ]Flange is installed, and set screws are included with shaft bore specifications P, N and C.
[ ! ]L dimension varies depending on the number of teeth. Refer to the specification table.
*Hard Anodize Treatment: Hardness 300HV~
 

Specifications

 Part Number-Pulley Shape-Shaft Bore Spec., I.D.-Z-J-Q-R-S-T
(Shaft Bore Specs.: H, P, N, C)TTPA30-AT5150-A-NK10            
(Shaft Bore Specs: V, F)TTPA50-AT5150-B-F20-Z30-J20.0        
(Shaft Bore Specs: Y)TTPA24-AT10250-A-Y25    -Q37-R37-S7-T7

Timing Pulleys - AT5 / AT10:Related Image

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TTPA14-AT10150-A-C[10,​12,​15,​16,​18,​19,​20]
TTPA14-AT10150-A-H[10-27/1]
TTPA14-AT10150-A-HUF
TTPA14-AT10150-A-HUG
TTPA14-AT10150-A-HUH
TTPA14-AT10150-A-HUJ
TTPA14-AT10150-A-HUK
TTPA14-AT10150-A-N[10-26/1]
TTPA14-AT10150-A-NK10
TTPA14-AT10150-A-NUF
TTPA14-AT10150-A-NUG
TTPA14-AT10150-A-NUH
TTPA14-AT10150-A-NUJ
TTPA14-AT10150-A-NUK
TTPA14-AT10150-A-P[10-26/1]
TTPA14-AT10150-A-PUF
TTPA14-AT10150-A-PUG
TTPA14-AT10150-A-PUH
TTPA14-AT10150-A-PUJ
TTPA14-AT10150-A-PUK
TTPA14-AT10150-A-V[10-25/1]
TTPA14-AT10150-A-Y[10-25/1]
TTPA14-AT10150-B-C[10,​12,​15,​16,​18]
TTPA14-AT10150-B-F[10-27/1]
TTPA14-AT10150-B-H[10-30/1]
TTPA14-AT10150-B-HUF
TTPA14-AT10150-B-HUG
TTPA14-AT10150-B-HUH
TTPA14-AT10150-B-HUJ
TTPA14-AT10150-B-HUK
TTPA14-AT10150-B-N[10-18/1]
TTPA14-AT10150-B-NK10
TTPA14-AT10150-B-NUF
TTPA14-AT10150-B-NUG
TTPA14-AT10150-B-NUH
TTPA14-AT10150-B-P[10-24/1]
TTPA14-AT10150-B-PUF
TTPA14-AT10150-B-PUG
TTPA14-AT10150-B-PUH
TTPA14-AT10150-B-V[10-27/1]
TTPA14-AT10200-A-C[10,​12,​15,​16,​18,​19,​20]
TTPA14-AT10200-A-H[10-27/1]
TTPA14-AT10200-A-HUF
TTPA14-AT10200-A-HUG
TTPA14-AT10200-A-HUH
TTPA14-AT10200-A-HUJ
TTPA14-AT10200-A-HUK
TTPA14-AT10200-A-N[10-26/1]
TTPA14-AT10200-A-NK10
TTPA14-AT10200-A-NUF
TTPA14-AT10200-A-NUG
TTPA14-AT10200-A-NUH
TTPA14-AT10200-A-NUJ
TTPA14-AT10200-A-NUK
TTPA14-AT10200-A-P[10-26/1]
TTPA14-AT10200-A-PUF
TTPA14-AT10200-A-PUG
TTPA14-AT10200-A-PUH
TTPA14-AT10200-A-PUJ
TTPA14-AT10200-A-PUK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Surface Treatment Shaft Bore Dia. d
(inch)
Shaft Bore Spec.
(inch)
01.[H] Shaft Bore Spec. (Round Hole)
(mm)
02.[P] Shaft Bore Spec. (Round Hole + Tap)
(mm)
03.[N] Shaft Bore Spec. (New JIS Keyway Hole + Tap)
(mm)
04.[NK] Shaft Bore Spec. (Shaft Bore Dia. 10 Keyway Width 4mm Height 1.8mm) 05.[C] Shaft Bore Spec. (Old JIS Keyway Hole + Tap)
(mm)
06.[V] Shaft Bore Spec. (Stepped Hole)
(mm)
07.[F] Shaft Bore Spec. (Stepped Hole: Counterbored Holes on the Hub Side)
(mm)
08.[Y] Shaft Bore Spec. (Both Ends Stepped Hole)
(mm)
09.[WB] Shaft Bore Spec.(Add Two Stepped Holes)
(mm)
1 Piece(s)

8 Days or more

10AT10-1514Shape AClear Anodize------10 ~ 20----
1 Piece(s)

8 Days or more

10AT10-1514Shape AClear Anodize--10 ~ 27--------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize1/2Inch Round Hole---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize5/8Inch Round Hole---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize3/4Inch Round Hole---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize7/8Inch Round Hole---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize1Inch Round Hole---------
1 Piece(s)

8 Days or more

10AT10-1514Shape AClear Anodize----10 ~ 26------
1 Piece(s)

8 Days or more

10AT10-1514Shape AClear Anodize-----10-----
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize1/2Inch Key Grove Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize5/8Inch Key Grove Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize3/4Inch Key Grove Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize7/8Inch Key Grove Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize1Inch Key Grove Hole+Tap---------
1 Piece(s)

8 Days or more

10AT10-1514Shape AClear Anodize---10 ~ 26-------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize1/2Inch Round Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize5/8Inch Round Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize3/4Inch Round Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize7/8Inch Round Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape AClear Anodize1Inch Round Hole+Tap---------
1 Piece(s)

8 Days or more

10AT10-1514Shape AClear Anodize-------10 ~ 25---
1 Piece(s)

8 Days or more

10AT10-1514Shape AClear Anodize---------10 ~ 25-
1 Piece(s)

8 Days or more

10AT10-1514Shape BClear Anodize------10 ~ 18----
1 Piece(s)

8 Days or more

10AT10-1514Shape BClear Anodize--------10 ~ 27--
1 Piece(s)

8 Days or more

10AT10-1514Shape BClear Anodize--10 ~ 30--------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape BClear Anodize1/2Inch Round Hole---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape BClear Anodize5/8Inch Round Hole---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape BClear Anodize3/4Inch Round Hole---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape BClear Anodize7/8Inch Round Hole---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape BClear Anodize1Inch Round Hole---------
1 Piece(s)

8 Days or more

10AT10-1514Shape BClear Anodize----10 ~ 18------
1 Piece(s)

8 Days or more

10AT10-1514Shape BClear Anodize-----10-----
1 Piece(s)Available

10 Days or more

10AT1015-14Shape BClear Anodize1/2Inch Key Grove Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape BClear Anodize5/8Inch Key Grove Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape BClear Anodize3/4Inch Key Grove Hole+Tap---------
1 Piece(s)

8 Days or more

10AT10-1514Shape BClear Anodize---10 ~ 24-------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape BClear Anodize1/2Inch Round Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape BClear Anodize5/8Inch Round Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1015-14Shape BClear Anodize3/4Inch Round Hole+Tap---------
1 Piece(s)

8 Days or more

10AT10-1514Shape BClear Anodize-------10 ~ 27---
1 Piece(s)

8 Days or more

10AT10-2014Shape AClear Anodize------10 ~ 20----
1 Piece(s)

8 Days or more

10AT10-2014Shape AClear Anodize--10 ~ 27--------
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize1/2Inch Round Hole---------
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize5/8Inch Round Hole---------
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize3/4Inch Round Hole---------
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize7/8Inch Round Hole---------
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize1Inch Round Hole---------
1 Piece(s)

8 Days or more

10AT10-2014Shape AClear Anodize----10 ~ 26------
1 Piece(s)

8 Days or more

10AT10-2014Shape AClear Anodize-----10-----
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize1/2Inch Key Grove Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize5/8Inch Key Grove Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize3/4Inch Key Grove Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize7/8Inch Key Grove Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize1Inch Key Grove Hole+Tap---------
1 Piece(s)

8 Days or more

10AT10-2014Shape AClear Anodize---10 ~ 26-------
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize1/2Inch Round Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize5/8Inch Round Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize3/4Inch Round Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize7/8Inch Round Hole+Tap---------
1 Piece(s)Available

10 Days or more

10AT1020-14Shape AClear Anodize1Inch Round Hole+Tap---------
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Surface Treatment Shaft Bore Dia. d
(inch)
Shaft Bore Spec.
(inch)
01.[H] Shaft Bore Spec. (Round Hole)
(mm)
02.[P] Shaft Bore Spec. (Round Hole + Tap)
(mm)
03.[N] Shaft Bore Spec. (New JIS Keyway Hole + Tap)
(mm)
04.[NK] Shaft Bore Spec. (Shaft Bore Dia. 10 Keyway Width 4mm Height 1.8mm) 05.[C] Shaft Bore Spec. (Old JIS Keyway Hole + Tap)
(mm)
06.[V] Shaft Bore Spec. (Stepped Hole)
(mm)
07.[F] Shaft Bore Spec. (Stepped Hole: Counterbored Holes on the Hub Side)
(mm)
08.[Y] Shaft Bore Spec. (Both Ends Stepped Hole)
(mm)
09.[WB] Shaft Bore Spec.(Add Two Stepped Holes)
(mm)

Loading...

Basic Information

Type Timing Pulleys Material Aluminum Alloy 2000 series Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support