(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shafts for Pulleys - Cantilever.

Shafts for Pulleys - Cantilever.
  • Volume Discount

•Type : Idlers
For complete product overview and details on Idler Shaft (MISUMI) see the sections below:

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.


[ ! ]For idler shafts of different sizes, refer to cantilevershafts (>> Click here~Click here).
・Materials
[ M ] Material: 1045 Carbon Steel
[ S ] Surface Treatment: Black Oxide
[ A ] Accessories: Nut 2 pcs., Spring Washer 2 pcs.

Specifications

Part Number-W (W1)
TPCFN50
WS222S
-31
Part NumberABD1M1xPitch2M2xPitchEL
WS010S8.5101017M10x1.512M8x1.251447.5
112S9.512122014M10x1.555.5
116S1659.5
122S2265.5
216S10.516151760.5
222S2266.5
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WS010S
WS112S
WS116S
WS122S
WS216S
WS222S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length L
(mm)
1 Piece(s)Available

8 Days or more

1047.5
1 Piece(s)Available

8 Days or more

1055.5
1 Piece(s)Available

8 Days or more

1059.5
1 Piece(s)Available

8 Days or more

1065.5
1 Piece(s)Available

8 Days or more

1060.5
1 Piece(s)Available

8 Days or more

1066.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length L
(mm)

Loading...

  1. 1

Basic Information

Type Idlers Timing Pulleys/Idlers Related Components

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.