(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Available with flat head, internal threading, h7 tolerances and configurable length. The head shape is long. Black oxide surface treatment. It also has hardened heat treatment.
Part Number
Configured Part Number is shown.
Type | P (H7) | L 1mm increments | F | L1 min | L1 max | G | Compatible Flanged Pin | Compatible Large Head Pin |
IS-MB | 10T | 42~170 | 9 | 25 | 27 | 23 | THATAT10T-PXX.X-BXX | THNTAT10T-PXX.X-BXX |
10 | 14 | 32 | 34 | 30 | THATAT10-PXX.X-BXX | THNTAT10-PXX.X-BXX | ||
12 | 17 | 36 | 38 | 34 | THATAT12-PXX.X-BXX | THNTAT12-PXX.X-BXX | ||
16 | 17 | 36 | 38 | 34 | THATAT16-PXX.X-BXX | THNTAT16-PXX.X-BXX |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
IS-MB10-L[42-170/1] |
IS-MB10T-L[42-170/1] |
IS-MB12-L[42-170/1] |
IS-MB16-L[42-170/1] |
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
MISUMI Automotive style Configurable pins (IS-NMF and IS-NML) are available with maximum head working length of 30 mm.
In some situations, the location of the actual locating area requires a longer pin. The Pin Holder is designed to be used with THNTAT or THATAT type pins with set screw mount style configured as shown above.
Specification table above shows the compatible pin types. Please, note that the Shank female thread size is M8, where Standard NAAMS size is M10
Basic Shape | Large Head | Head Shape | Round | Head Tip Shape | Flat |
---|---|---|---|---|---|
Drive | No | Shank Style | Female Thread | Material | SCM415 Alloy Steel (JIS) |
Heat Treatment | Hardened | Surface Finish | Black Oxide | Tolerance of Positioning Side Outer Diameter | h7 |
Shank Dia. Tolerance | h7 | Thread Diameter M(mm) | 8 | Dimension Configurable Type | L Dimension Configurable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy