(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Socket Head Cap Screws - 316L SS

Socket Head Cap Screws - 316L SS

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The excellent strength provides the size more compact than ever. Please utilize this for space saving design.

  • inCAD Components
Socket Head Cap Screws - 316L SS:Related Image
・Materials
[ M ] Material: 316L Stainless Steel
JIS B 1176
* Strength Class: A4-100
(10.9 Equivalent)
■Mechanical Properties (Reference)
Type
[ M ] Material
Strength Class
Tensile Strength (N/mm2)
0.2% Proof Stress (N/mm2)
Corrosion Resistance
Nonmagnetic
SCB
302HQ Stainless Steel
A2-70
700
450


SSCB
316L Stainless Steel
A4-70
700
450


SCBF
316L Stainless Steel
A4-100 10.9 Equivalent
1000
900


◎: Excellent ○: Good
[ ! ]SCB >> Click here SSCB >> Click here

Specifications

Part Number
SCBF4-8
ACB8-40
ASCB6-35
Part Number
TypeM-L
SCBF3-5
6
8
10
12
15
20
4-6
8
10
12
15
20
5-8
10
12
15
20
25
6-10
12
15
20
25
30

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SCBF3-5
SCBF3-6
SCBF3-8
SCBF3-10
SCBF3-12
SCBF3-15
SCBF3-20
SCBF4-6
SCBF4-8
SCBF4-10
SCBF4-12
SCBF4-15
SCBF4-20
SCBF5-8
SCBF5-10
SCBF5-12
SCBF5-15
SCBF5-20
SCBF5-25
SCBF6-10
SCBF6-12
SCBF6-15
SCBF6-20
SCBF6-25
SCBF6-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

8 Days or more

1035
1 Piece(s)Available

8 Days or more

1036
1 Piece(s)Available

8 Days or more

1038
1 Piece(s)Available

8 Days or more

10310
1 Piece(s)Available

8 Days or more

10312
1 Piece(s)Available

8 Days or more

10315
1 Piece(s)Available

8 Days or more

10320
1 Piece(s)Available

8 Days or more

1046
1 Piece(s)Available

8 Days or more

1048
1 Piece(s)Available

8 Days or more

10410
1 Piece(s)Available

8 Days or more

10412
1 Piece(s)Available

8 Days or more

10415
1 Piece(s)Available

8 Days or more

10420
1 Piece(s)Available

8 Days or more

1058
1 Piece(s)Available

8 Days or more

10510
1 Piece(s)Available

8 Days or more

10512
1 Piece(s)Available

8 Days or more

10515
1 Piece(s)Available

8 Days or more

10520
1 Piece(s)Available

8 Days or more

10525
1 Piece(s)Available

8 Days or more

10610
1 Piece(s)Available

8 Days or more

10612
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10625
1 Piece(s)Available

8 Days or more

10630

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Material 316L Stainless Steel
Surface Treatment None Additional Shapes Standard Sales Unit Individucally Sold (Min. 1 pc)
Application Standard Strength Class(Stainless) A4-100

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.