(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Head Cap Screws - with Hole

Socket Head Cap Screws - with Hole

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A wire or wire can be passed through the hole in the bolt head to prevent loosening and falling off.

  • inCAD Components
Socket Head Cap Screws - with Hole:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treat[ H ]HardnessStrength Class
CBLH4137 Alloy SteelBlack Oxide22~32HRC8.8 Equivalent
SCBLH304 Stainless Steel --A2-70 Equivalent

Specifications

Part Number-M2
CBLH8-12
SCBLH8-40
TSCB10-20


-


5
MxPAEB
6x1.01065
8x1.251386
10x1.516108
12x1.75181210
 
Part Number
TypeM-L
CBLH
SCBLH
3-6Studs - Fully Threaded
8
10
12
15
20
CBLH
SCBLH
4-8Studs - Fully Threaded
10
12
15
20
25
CBLH
SCBLH
5-10Studs - Fully Threaded
12
15
20
25
30
CBLH
SCBLH
6-10Studs - Fully Threaded
12
15
20
25
30
(35)24
40
45*
50
CBLH
SCBLH
8-12*Studs - Fully Threaded
15*
20
25
30
35*
(40)28
(45)
CBLH
SCBLH
10-20Studs - Fully Threaded
25
30
35
40*
45*32
CBLH
SCBLH
12-25*Studs - Fully Threaded
30*
35*
40*
45*
50*
[ ! ]Not available for sizes with no prices shown.
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Sizes marked with a * are available in CBLH only. Sizes in () are available in SCBLH only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBLH6-10
CBLH6-12
CBLH6-15
CBLH6-20
CBLH6-25
CBLH6-30
CBLH6-40
CBLH6-45
CBLH6-50
CBLH8-12
CBLH8-15
CBLH8-20
CBLH8-25
CBLH8-30
CBLH8-35
CBLH10-20
CBLH10-25
CBLH10-30
CBLH10-35
CBLH10-40
CBLH10-45
CBLH12-25
CBLH12-30
CBLH12-35
CBLH12-40
CBLH12-45
CBLH12-50
SCBLH6-10
SCBLH6-12
SCBLH6-15
SCBLH6-20
SCBLH6-25
SCBLH6-30
SCBLH6-35
SCBLH6-40
SCBLH8-20
SCBLH8-25
SCBLH8-30
SCBLH8-40
SCBLH8-45
SCBLH10-20
SCBLH10-25
SCBLH10-35
SCBLH12-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Strength Class(Steel) Strength Class(Stainless) Thread Part Length ℓ
(mm)
1 Piece(s)Available

8 Days or more

10610[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

10612[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

10615[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

10620[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

10625[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

10630[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

10640[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-24
1 Piece(s)Available

8 Days or more

10645[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-24
1 Piece(s)Available

8 Days or more

10650[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-24
1 Piece(s)Available

8 Days or more

10812[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

10815[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

10820[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

10825[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

10830[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

10835[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

101020[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

101025[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

101030[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

101035[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

101040[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

101045[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-32
1 Piece(s)Available

8 Days or more

101225[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

101230[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

101235[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

101240[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

101245[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

101250[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-Fully Threaded
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10612[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10615[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10630[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10635[Stainless Steel] 304 Stainless Steel[No] None-A2-7024
1 Piece(s)Available

8 Days or more

10640[Stainless Steel] 304 Stainless Steel[No] None-A2-7024
1 Piece(s)Available

8 Days or more

10820[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10825[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10830[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10840[Stainless Steel] 304 Stainless Steel[No] None-A2-7028
1 Piece(s)Available

8 Days or more

10845[Stainless Steel] 304 Stainless Steel[No] None-A2-7028
1 Piece(s)Available

8 Days or more

101020[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101025[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101035[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101225[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded

Loading...

  1. 1

Example

Socket Head Cap Screws - with Hole:Related Image
 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Additional Shapes With Holding Hole
Sales Unit Individucally Sold (Min. 1 pc) Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.