(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Socket Head Cap Screws - Stainless Steel

Socket Head Cap Screws - Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Socket Head Cap Screws - Stainless Steel
  • Socket Head Cap Screws - Stainless Steel
  • On Sale Till 15/12/2024
  • Volume Discount
  • Degreasing

•Shape: Standard
• Sale Unit: Pack of 1-10[1-10 Pieces Per Package]
•Application: Standard
•Strength Class(Stainless): A2-70

  • inCAD Components
Socket Head Cap Screws - Stainless Steel:Related Image
・Materials
[ M ] Material: 304 Stainless Steel
JIS B 1176
* Strength Class: A2-70

Specifications

Part Number
SCB3-5
MxPAEB
2x0.43.821.5
2.5x0.454.52.52
2.6x0.454.52.62
3x0.55.532.5
4x0.7743
5x0.88.554
6x1.01065
8x1.251386
10x1.516108
12x1.75181210
* The strength class signifies the screw's tensile strength.
 (Ex.) A2 - 70
This indicates that the minimum value of tensile strength is 700N/mm2.
The steel class is A2 (Austenitic Stainless Steel).
Reference: Dimensions of Counterbore and Cap Screw Hole for Hex Socket Head Cap Screws >> Click here
Part Number
TypeM-L
SCB2-3Studs - Fully Threaded
4
5
6
8
10
12
15
SCB2.5-4Studs - Fully Threaded
5
6
8
10
12
15
SCB2.6-4Studs - Fully Threaded
5
6
8
10
12
15
SCB3-4Studs - Fully Threaded
5
6
8
10
12
14
15
16
18
20
2518
30
35
40
SCB4-5Studs - Fully Threaded
6
8
10
12
14
15
16
18
20
22
25
Part Number
TypeM-L
SCB4-3020
35
40
45
50
SCB5-6Studs - Fully Threaded
8
10
12
14
15
16
18
20
22
25
3022
35
40
45
50
SCB6-8Studs - Fully Threaded
10
12
14
15
16
18
20
22
25
30
3524
40
45
50
55
60
65
70
SCB8-10Studs - Fully Threaded
12
14
15
16
Part Number
TypeM-L
SCB8-18Studs - Fully Threaded
20
22
25
30
35
4028
45
50
55
60
65
70
75
80
SCB10-12Studs - Fully Threaded
14
15
16
18
20
25
30
35
40
4532
50
55
60
65
70
75
SCB12-15Studs - Fully Threaded
20
25
30
35
40
45
50
5536
60

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SCB2-3
SCB2-4
SCB2-5
SCB2-6
SCB2-8
SCB2-10
SCB2-12
SCB2-15
SCB2.5-4
SCB2.5-5
SCB2.5-6
SCB2.5-8
SCB2.5-10
SCB2.5-12
SCB2.5-15
SCB2.6-4
SCB2.6-5
SCB2.6-6
SCB2.6-8
SCB2.6-10
SCB2.6-12
SCB2.6-15
SCB3-4
SCB3-5
SCB3-6
SCB3-8
SCB3-10
SCB3-12
SCB3-14
SCB3-15
SCB3-16
SCB3-18
SCB3-20
SCB3-25
SCB3-30
SCB3-35
SCB3-40
SCB4-5
SCB4-6
SCB4-8
SCB4-10
SCB4-12
SCB4-14
SCB4-15
SCB4-16
SCB4-18
SCB4-20
SCB4-22
SCB4-25
SCB4-30
SCB4-35
SCB4-40
SCB4-45
SCB4-50
SCB5-6
SCB5-8
SCB5-10
SCB5-12
SCB5-14
SCB5-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Thread Part Length ℓ
(mm)
1 Piece(s)Available

8 Days or more

1023Fully Threaded
1 Piece(s)Available

8 Days or more

1024Fully Threaded
1 Piece(s)Available

Same day

Stock

1025Fully Threaded
1 Piece(s)Available

Same day

Stock

1026Fully Threaded
1 Piece(s)Available

Same day

Stock

1028Fully Threaded
1 Piece(s)Available

Same day

Stock

10210Fully Threaded
1 Piece(s)Available

8 Days or more

10212Fully Threaded
1 Piece(s)Available

Same day

Stock

10215Fully Threaded
1 Piece(s)Available

8 Days or more

102.54Fully Threaded
1 Piece(s)Available

Same day

Stock

102.55Fully Threaded
1 Piece(s)Available

Same day

Stock

102.56Fully Threaded
1 Piece(s)Available

Same day

Stock

102.58Fully Threaded
1 Piece(s)Available

Same day

Stock

102.510Fully Threaded
1 Piece(s)Available

8 Days or more

102.512Fully Threaded
1 Piece(s)Available

8 Days or more

102.515Fully Threaded
1 Piece(s)Available

8 Days or more

102.64Fully Threaded
1 Piece(s)Available

Same day

Stock

102.65Fully Threaded
1 Piece(s)Available

8 Days or more

102.66Fully Threaded
1 Piece(s)Available

8 Days or more

102.68Fully Threaded
1 Piece(s)Available

8 Days or more

102.610Fully Threaded
1 Piece(s)Available

8 Days or more

102.612Fully Threaded
1 Piece(s)Available

8 Days or more

102.615Fully Threaded
1 Piece(s)Available

8 Days or more

1034Fully Threaded
1 Piece(s)Available

Same day

Stock

1035Fully Threaded
1 Piece(s)Available

Same day

Stock

1036Fully Threaded
1 Piece(s)Available

Same day

Stock

1038Fully Threaded
1 Piece(s)Available

Same day

Stock

10310Fully Threaded
1 Piece(s)Available

Same day

Stock

10312Fully Threaded
1 Piece(s)Available

Same day

Stock

10314Fully Threaded
1 Piece(s)Available

Same day

Stock

10315Fully Threaded
1 Piece(s)Available

Same day

Stock

10316Fully Threaded
1 Piece(s)Available

8 Days or more

10318Fully Threaded
1 Piece(s)Available

Same day

Stock

10320Fully Threaded
1 Piece(s)Available

Same day

Stock

1032518
1 Piece(s)Available

Same day

Stock

1033018
1 Piece(s)Available

Same day

Stock

1033518
1 Piece(s)Available

8 Days or more

1034018
1 Piece(s)Available

8 Days or more

1045Fully Threaded
1 Piece(s)Available

Same day

Stock

1046Fully Threaded
1 Piece(s)Available

Same day

Stock

1048Fully Threaded
1 Piece(s)Available

Same day

Stock

10410Fully Threaded
1 Piece(s)Available

Same day

Stock

10412Fully Threaded
1 Piece(s)Available

Same day

Stock

10414Fully Threaded
1 Piece(s)Available

Same day

Stock

10415Fully Threaded
1 Piece(s)Available

Same day

Stock

10416Fully Threaded
1 Piece(s)Available

Same day

Stock

10418Fully Threaded
1 Piece(s)Available

Same day

Stock

10420Fully Threaded
1 Piece(s)Available

Same day

Stock

10422Fully Threaded
1 Piece(s)Available

Same day

Stock

10425Fully Threaded
1 Piece(s)Available

8 Days or more

1043020
1 Piece(s)Available

8 Days or more

1043520
1 Piece(s)Available

Same day

Stock

1044020
1 Piece(s)Available

8 Days or more

1044520
1 Piece(s)Available

Same day

Stock

1045020
1 Piece(s)Available

Same day

Stock

1056Fully Threaded
1 Piece(s)Available

Same day

Stock

1058Fully Threaded
1 Piece(s)Available

Same day

Stock

10510Fully Threaded
1 Piece(s)Available

Same day

Stock

10512Fully Threaded
1 Piece(s)Available

Same day

Stock

10514Fully Threaded
1 Piece(s)Available

Same day

Stock

10515Fully Threaded

Loading...

 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Material 304 Stainless Steel
Surface Treatment None Additional Shapes Standard Sales Unit Individucally Sold (Min. 1 pc)
Application Standard Strength Class(Stainless) A2-70

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.