(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Speed Control Valve that is best suited for use at high temperature and in spattering environment.
Part Number
Configured Part Number is shown.
Part Number | - | Nominal |
ASPSL4 | - | 1 |
Part Number | Nominal | A | C1 | C2 | E | Wrench Flats H | Thread Size M | Mass (g) | |
Type | D | ||||||||
KSPSL | 4 | M5 | 22.6 | 30 | 32.7 | 12.5 | 11 | M5x0.8 | 25.6 |
1 | 24.8 | 38.1 | 44.4 | 12.5 | 14 | R1/8 | 43.1 | ||
6 | M5 | 24.1 | 30 | 32.7 | 12.5 | 11 | M5x0.8 | 26 | |
1 | 26.1 | 38.1 | 44.4 | 12.5 | 14 | R1/8 | 43.4 | ||
2 | 27.6 | 46.9 | 53.3 | 14.5 | 17 | R1/4 | 68.9 | ||
8 | 1 | 26.9 | 38.1 | 44.4 | 14.5 | 14 | R1/8 | 45.8 | |
2 | 28.4 | 46.9 | 53.3 | 14.5 | 17 | R1/4 | 69.1 | ||
3 | 30.1 | 51.2 | 58.4 | 14.5 | 21 | R3/8 | 106.5 | ||
10 | 2 | 31.2 | 46.9 | 53.3 | 18.6 | 17 | R1/4 | 82.4 | |
3 | 33.0 | 51.2 | 58.4 | 21.5 | 21 | R3/8 | 127.7 | ||
12 | 3 | 36.1 | 51.2 | 58.4 | 21.6 | 21 | R3/8 | 134 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KSPSL4-1 |
KSPSL4-M5 |
KSPSL6-1 |
KSPSL6-2 |
KSPSL6-M5 |
KSPSL8-1 |
KSPSL8-2 |
KSPSL8-3 |
KSPSL10-2 |
KSPSL10-3 |
KSPSL12-3 |
Part Number |
---|
Loading...
Applicable Fluid | Air |
Operating Temperature Range | 0~100°C |
Operating Pressure Range | 0~1.0MPa |
Check Valve Operating Pressure | 0.05MPa |
Applicable Fluid | Air | Body Material | Brass | Main Body Shape | Others |
---|---|---|---|---|---|
Environment, Applications | Heat Resistant | Operating Temperature Range(℃) | 0::100 | Knob Type | Standard |
Joint Type | Both sides tapped | Check Valve Operating Pressure(MPa) | 0.05 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy