(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The resin body is made of PP, suitable for clean room environments.
[Features]
· The resin body is made of PP, suitable for clean room environments.
· Made of SUS304 metal.
· EPDM is utilized in the seal.
· Lubication prohibited specification.
· Plastic body is clear (translucent) to allow water (fluid) flow to be observed
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Throttle Valves | Body Material | PP | Control Direction | Meter Out / In |
---|---|---|---|---|---|
Shape | Elbow | Environment, Applications | Clean circumstance | Operating Temperature Range(℃) | 0::80 |
Thread Portion Material | 304 Stainless Steel | Operating Pressure Range(MPa) | 0::0.9 | Knob Type | Standard |
Lock Nut Type | Knurling | Joint Type | Screw, Tube Connection | Package Specifications | Regular Packaging Specifications |
Seal Rubber Material | EPDM Synthetic Rubber | Applicable Fluids | Air?/ Oxygen?/ Inert gas?/ Water?/ Chemicals?/ Mixed gas |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy