(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Universal Elbow Push to Connect, Clean Environment, Resin & Stainless Steel, Knob Adjustment, PJSC Series

Flow Controls - Universal Elbow Push to Connect, Clean Environment, Resin & Stainless Steel, Knob Adjustment, PJSC Series
  • Volume Discount

PP resin is used for the main body, making it ideal for clean environments.

Part Number

Configured Part Number is shown.

Part Number
PJSC4-01A
PJSC4-01AK
PJSC4-01B
PJSC4-01BK
PJSC4-M5A
PJSC4-M5AK
PJSC4-M5B
PJSC4-M5BK
PJSC6-01A
PJSC6-01A-TP
PJSC6-01AK
PJSC6-01B
PJSC6-01B-TP
PJSC6-01BK
PJSC6-02A
PJSC6-02A-TP
PJSC6-02AK
PJSC6-02B
PJSC6-02BK
PJSC6-03A
PJSC6-03B
PJSC6-M5A
PJSC6-M5AK
PJSC6-M5B
PJSC6-M5BK
PJSC8-01A
PJSC8-01A-TP
PJSC8-01AK
PJSC8-01B
PJSC8-01BK
PJSC8-02A
PJSC8-02A-TP
PJSC8-02AK
PJSC8-02AKS
PJSC8-02B
PJSC8-02BK
PJSC8-03A
PJSC8-03A-TP
PJSC8-03B
PJSC8-04A
PJSC8-04B
PJSC10-02A
PJSC10-02A-TP
PJSC10-02AK
PJSC10-02B
PJSC10-02BK
PJSC10-03A
PJSC10-03B
PJSC10-04A
PJSC10-04B
PJSC12-03A
PJSC12-03B
PJSC12-04A
PJSC12-04B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSControl Direction Operating Pressure Range
(MPa)
Nominal Diameter of Tube D Nominal of Thread Check valve specifications Thread Part Seal Material Specification
1 Piece(s)Available

8 Days or more

10Meter-Out0.1~0.94R1/8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-Out0.05~0.54R1/8Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.94R1/8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.05~0.54R1/8Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

10Meter-Out0.1~0.94M5×0.8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-Out0.05~0.54M5×0.8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.94M5×0.8Standard SpecificationsStandard Specifications
1 Piece(s)Available

18 Days or more

-Meter-In0.05~0.54M5×0.8Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

10Meter-Out0.1~0.96R1/8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-Out0.1~0.96R1/8Standard SpecificationsWith Seal Type
1 Piece(s)Available

15 Days or more

-Meter-Out0.05~0.56R1/8Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.96R1/8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.96R1/8Standard SpecificationsWith Seal Type
1 Piece(s)Available

15 Days or more

-Meter-In0.05~0.56R1/8Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

10Meter-Out0.1~0.96R1/4Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-Out0.1~0.96R1/4Standard SpecificationsWith Seal Type
1 Piece(s)Available

15 Days or more

-Meter-Out0.05~0.56R1/4Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.96R1/4Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.05~0.56R1/4Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-Out0.1~0.96R3/8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.96R3/8Standard SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

10Meter-Out0.1~0.96M5×0.8Standard SpecificationsStandard Specifications
1 Piece(s)Available

21 Days or more

-Meter-Out0.05~0.56M5×0.8Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.96M5×0.8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.05~0.56M5×0.8Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

10Meter-Out0.1~0.98R1/8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-Out0.1~0.98R1/8Standard SpecificationsWith Seal Type
1 Piece(s)Available

15 Days or more

-Meter-Out0.05~0.58R1/8Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.98R1/8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.05~0.58R1/8Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

10Meter-Out0.1~0.98R1/4Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-Out0.1~0.98R1/4Standard SpecificationsWith Seal Type
1 Piece(s)Available

15 Days or more

-Meter-Out0.05~0.58R1/4Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-Out0.05~0.58R1/4Spring-Return SpecificationsWith Sealock
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.98R1/4Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.05~0.58R1/4Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

10Meter-Out0.1~0.98R3/8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-Out0.1~0.98R3/8Standard SpecificationsWith Seal Type
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.98R3/8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-Out0.1~0.98R1/2Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.98R1/2Standard SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

10Meter-Out0.1~0.910R1/4Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-Out0.1~0.910R1/4Standard SpecificationsWith Seal Type
1 Piece(s)Available

15 Days or more

-Meter-Out0.05~0.510R1/4Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.910R1/4Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.05~0.510R1/4Spring-Return SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

10Meter-Out0.1~0.910R3/8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.910R3/8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-Out0.1~0.910R1/2Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.910R1/2Standard SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

10Meter-Out0.1~0.912R3/8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.912R3/8Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-Out0.1~0.912R1/2Standard SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-Meter-In0.1~0.912R1/2Standard SpecificationsStandard Specifications

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material Resin Shape Elbow
Environment, Applications Clean circumstance / Ozone Resistance Operating Temperature Range(℃) 0::80 Thread Portion Material 304 Stainless Steel
Knob Type Standard Lock Nut Type Knurling Joint Type Screw, Tube Connection
Package Specifications Regular Packaging Specifications Seal Rubber Material EPDM Synthetic Rubber

Additional Products in this Category

Tech Support