(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
All metal parts use SUS316 for excellent rust resistance.
Part Number |
---|
SSNC6-01C |
SSNC8-01C |
SSNC8-02C |
SSNC8-02X |
Loading...
Type | Throttle Valves | Body Material | 316 Stainless Steel | Control Direction | Meter Out / In |
---|---|---|---|---|---|
Shape | Elbow | Operating Temperature Range(℃) | -15::120 | Thread Portion Material | 316 Stainless Steel |
Operating Pressure Range(MPa) | 0::1 | Knob Type | Standard | Lock Nut Type | Knurling |
Joint Type | Screw, Tube Connection | Seal Rubber Material | FKM | Thread Part Seal Material Specification | Standard Specifications |
Applicable Fluids | Air?/ Oxygen?/ Inert gas?/ Water?/ Chemicals?/ Mixed gas |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy