(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Universal Elbow Push to Connect, Sputter Resistant, Brass, Knob Adjustment, CB Series

Flow Controls - Universal Elbow Push to Connect, Sputter Resistant, Brass, Knob Adjustment, CB Series
  • Volume Discount

[Features]
•Special patented structure of a special locking ring, pull-out strength and durability of the highest level in a push-in joint
•Exterior all metal type
•Spatter-resistant 2-layer and 3-layer tube protection.
• Flexible elbow body and screw part on the upper part of the screw are rotatable * Not a rotary type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CB6-01SCH-I
CB6-01SCH-O
CB6-02SCH-I
CB6-02SCH-O
CB6-M5SCH-I
CB6-M5SCH-O
CB8-01SCH-I
CB8-01SCH-O
CB8-02SCH-I
CB8-02SCH-O
CB8-03SCH-I
CB8-03SCH-O
CB10-02SCH-I
CB10-02SCH-O
CB10-03SCH-I
CB10-03SCH-O
CB10-04SCH-I
CB10-04SCH-O
CB12-03SCH-I
CB12-03SCH-O
CB12-04SCH-I
CB12-04SCH-O
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSControl Direction Tube Outer Dia. D
(φ)
Thread Size T
1 Piece(s)Available

13 Days or more

10Meter-In6R1/8
1 Piece(s)Available

13 Days or more

10Meter-Out6R1/8
1 Piece(s)Available

13 Days or more

10Meter-In6R1/4
1 Piece(s)Available

13 Days or more

10Meter-Out6R1/4
1 Piece(s)Available

13 Days or more

10Meter-In6M5X0.8
1 Piece(s)Available

13 Days or more

10Meter-Out6M5X0.8
1 Piece(s)Available

13 Days or more

10Meter-In8R1/8
1 Piece(s)Available

13 Days or more

10Meter-Out8R1/8
1 Piece(s)Available

13 Days or more

10Meter-In8R1/4
1 Piece(s)Available

13 Days or more

10Meter-Out8R1/4
1 Piece(s)Available

13 Days or more

10Meter-In8R3/8
1 Piece(s)Available

13 Days or more

10Meter-Out8R3/8
1 Piece(s)Available

13 Days or more

10Meter-In10R1/4
1 Piece(s)Available

13 Days or more

10Meter-Out10R1/4
1 Piece(s)Available

13 Days or more

10Meter-In10R3/8
1 Piece(s)Available

13 Days or more

10Meter-Out10R3/8
1 Piece(s)Available

13 Days or more

10Meter-In10R1/2
1 Piece(s)Available

13 Days or more

10Meter-Out10R1/2
1 Piece(s)Available

13 Days or more

10Meter-In12R3/8
1 Piece(s)Available

13 Days or more

10Meter-Out12R3/8
1 Piece(s)Available

13 Days or more

10Meter-In12R1/2
1 Piece(s)Available

13 Days or more

10Meter-Out12R1/2

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material C3604: Brass Main Body Shape Elbow
Environment, Applications Standard / Sputtering Resistance Operating Temperature Range(℃) -5::60 Thread Portion Material C3604: Brass
Knob Type Standard Lock Nut Type Chamfered with Two Parallel Planes Joint Type Male thread + One-Touch Couplings
Max. Operating Pressure(MPa) 1

Additional Products in this Category

Tech Support