(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Throttle Valves - Union Type

Throttle Valves - Union Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Valves capable of controlling air from either right or left side and regardless of Free Flow or Control Flow.

  • inCAD Components
Throttle Valves - Union Type:Related Image
・Materials
Throttle Valves - Union Type:Related Image

Specifications

Part Number-Nominal
SEJC4-M5
Part NumberB1B2φPCφdF1F2Mass
(g)
TypeDMaxMin
SEJR420.518.1211010.514.93.212.74.88.8
625.421.624.412.513.1173.214.86.214
830.625.12814.815.418.13.218.27.227
1035.428.931.818.219.720.24.222.28.748

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SEJR4
SEJR6
SEJR8
SEJR10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D
(mm)
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010

Loading...

  1. 1

More Information

Throttle Valves - Union Type:Related Image
Feature / Specifications
■Feature: Regardless of free flow or control flow, air can be controlled from either right or left side.
Applicable FluidAir
Operating Temperature Range
0~60°C* Operating pressure is set at ambient temperature (20°C).
Operating Pressure Range0~0.9MPa
 

Basic Information

Applicable Fluid Air Seal Material Nitrile Rubber Control Flow Rate(l/min) 0::0.9
Environment, Applications Standard Operating Temperature Range(℃) 0::60 Operating Pressure Range(MPa) 0::0.9
Knob Type Standard Joint Type One-touch coupling one both sides

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.